Please wait...action in progress.
Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black
Images
IMAGES
 »

Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black

Part Number: PA1525U-1TPB
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$6.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $23.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/04/2015.
Learn More
Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black
$23.99 In stock
Product description: The Toshiba Portfolio SE is a high quality, professional looking portfolio case designed exclusively for the 10” Excite 10 SE Tablet by Toshiba. The custom fit protective corner design keeps your tablet safe and secure. The easy to setup triangle stand allows this case to be set down and used in landscape or typing mode, great for surfing the web, doing email, casual gaming, or enjoying your favorite digital content. The Portfolio SE is custom fit for access to all Excite 10 SE ports and features.
 

Excite™ 10 SE only (not compatible with Excite™ 10 and Excite™ 10 LE models)

The Toshiba Portfolio SE is a high quality, professional looking portfolio case designed exclusively for the 10” Excite 10 SE Tablet by Toshiba. The custom fit protective corner design keeps your tablet safe and secure. The easy to setup triangle stand allows this case to be set down and used in landscape or typing mode, great for surfing the web, doing email, casual gaming, or enjoying your favorite digital content. The Portfolio SE is custom fit for access to all Excite 10 SE ports and features.

Features:

  • Custom-design to securely fit the 10” Excite™ SE Tablet
  • Elegant portfolio case
  • Protective corner design
  • Stand can be used in landscape or typing mode

Specifications:

  • Dimensions & Weight: 10.6” L x 7.6” W x 0.6” D; 7.6 oz
  • Materials & Color: PU Leather exterior & Microfiber interior; Black
  • Compatibility: Compatible with Toshiba Excite™ 10 SE Tablet PC
  • In the box: One Toshiba Portfolio SE Case and warranty leaflet
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black - Write a Review Close  Close