Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Submit a Review»
Overall Rating: 1 out of 5 1 out of 5
Tablet accesories bewareJuly 19, 2013
by mike from columbia,south carolina
Features: 0  out of 5 0 out of 5
Performance: 0 out of 5
Battery Life: 0 out of 5
Price–Value: 0 out of 5
The fit is good, they just did not look at the product when they designed the case you can not use the rear camera with out removing the tablet. There is only one viewing angle and the tablet is un stable when you turn it on its side.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   Less than a week
Was this review helpful to you?   Yes  No  (Report Inappropriate Review ) 
Customer Rating Summary
Toshiba Excite™ Pure Portfolio Case (for 10-inch Excite Pure Tablet)
Averages based on 1 customer reviews
Overall Rating: 1.0 out of 5
Features: 0.0 out of 5
Performance: 0.0 out of 5
Battery Life: 0.0 out of 5
Price–Value: 0.0 out of 5
0 of 1 (0%) customers would recommend this product to a friend.