Please wait...action in progress.
Toshiba Excite™ Pro & Write Portfolio Case (for 10" Excite Pro and Excite Write Tablet)
Images
IMAGES
 »

Toshiba Excite™ Pro & Write Portfolio Case (for 10" Excite Pro and Excite Write Tablet)

Part Number: PA1535U-1TPW
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$29.99
Instant Savings:
-$6.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $23.99
Offer expires 4/28/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/23/2014.
Learn More
Toshiba Excite™ Pro & Write Portfolio Case (for 10" Excite Pro and Excite Write Tablet) Toshiba Excite™ Pro & Write Portfolio Case (for 10" Excite Pro and Excite Write Tablet)
Rated 3.0/5 based on 1 customer reviews
$23.99 In stock
Product description: The Toshiba Excite Pro & Write Portfolio is a high quality, professional looking portfolio-style case designed exclusively for Toshiba 10.1" Excite Pro and Excite Write Tablet series. The custom fit protective corner design keeps your tablet safe and secure. The easy to setup triangle stand allows it to be set down and used in landscape or portrait mode, great for surfing the web, composing emails, casual gaming, or enjoying your favorite digital content. The Excite Pro Portfolio is custom fit for access to all Excite Pro and Excite Write tablet's ports and features.
 

The Toshiba Excite™ Pro & Write Portfolio is a high quality, professional looking portfolio-style case designed exclusively for Toshiba 10.1” Excite Pro and Excite Write Tablet series. The custom fit protective corner design keeps your tablet safe and secure. The easy to setup triangle stand allows it to be set down and used in landscape or portrait mode, great for surfing the web, composing emails, casual gaming, or enjoying your favorite digital content. The Excite Pro Portfolio is custom fit for access to all Excite Pro and Excite Write tablet’s ports and features.

Features:

  • Elegant portfolio case custom designed for Toshiba Excite Pro and Excite Write Tablets
  • Securely fits the 10.1” Excite Pro and Excite Write Tablet by Toshiba with protection and easy transportation
  • Protective corner design
  • Stand can be used in landscape or portrait mode
  • Convenient built-in tablet pen holder

Specifications:

  • Materials & Color: PU Leather (exterior), Microfiber (interior); Black
  • Dimensions & Weight: 10.6” W x7.6” H x 0.6” D; 7.6 oz
  • Compatibility: Toshiba 10” Excite Pro and Excite Write Tablets
  • In the box: Toshiba Excite Pro Portfolio Case and warranty leaflet
  • One-year limited warranty

Toshiba Excite™ Pro & Write Portfolio Case (for 10" Excite Pro and Excite Write Tablet) - Write a Review Close  Close