Please wait...action in progress.
Case Logic® 10.1-inch Tablet Folio Case for Excite™ Tablet Series
Images
IMAGES
 »

Case Logic® 10.1-inch Tablet Folio Case for Excite™ Tablet Series

Part Number: UFOL-109BLACK
Be the first to write a review

 
List Price:
$35.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $35.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/17/2014.
Learn More
Case Logic® 10.1-inch Tablet Folio Case for Excite™ Tablet Series Case Logic® 10.1-inch Tablet Folio Case for Excite™ Tablet Series
$35.99 In stock
Product description: Professional-styled folio designed to fit 10.1 inch Excite tablets Custom mounting system. Step 1: Stabilizing clamps on the left side adjust to best fit your tablet and keep it secure. Step 2: Pull the plastic loop to extend the adjustable tab. Step 3: Loop over right-side corners to finalize fit Two viewing angles adjust to minimize glare Cover opens and folds to provide an angled stand for viewing or typing Slide your hand underneath the wide elastic strap on the inside of the cover for a secure grip
 

Features:

  • Professional-styled folio designed to fit 10.1 inch Excite™ tablets
  • Custom mounting system. Step 1: Stabilizing clamps on the left side adjust to best fit your tablet and keep it secure. Step 2: Pull the plastic loop to extend the adjustable tab. Step 3: Loop over right-side corners to finalize fit
  • Two viewing angles adjust to minimize glare
  • Cover opens and folds to provide an angled stand for viewing or typing
  • Slide your hand underneath the wide elastic strap on the inside of the cover for a secure grip
  • Soft, scratch-resistant material lines the inside cover to protect your screen while closed
  • Closure strap ensures the folio stays shut, keeping your tablet protected
  • 25-Year Limited Manufacturer Warranty

Specifications:

  • Fabric: Nylon
  • Size: 10.3" x 7.9" x 1.2"
  • Fits devices: 10.1" x 7.5" x 0.6"
  • Weight: 16 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® 10.1-inch Tablet Folio Case for Excite™ Tablet Series - Write a Review Close  Close