Please wait...action in progress.
Sorry, Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series is not available for sale through Toshibadirect.com. But...
We can give you details about the Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series:
Case Logic 10.1-inch Tablet Folio Case for Thrive Tablet Series
Images
IMAGES
 »

Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series

Part Number: UFOL-110BLACK

Questions? Call us at 800-316-0920
Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series
Product description: Professional-styled folio designed to fit multiple brands of 10.1 inch tablets Custom mounting system. Step 1: Stabilizing clamps on the left side adjust to best fit your tablet and keep it secure. Step 2: Pull the plastic loop to extend the adjustable tab. Step 3: Loop over right-side corners to finalize fit Two viewing angles adjust to minimize glare Cover opens and folds to provide an angled stand for viewing or typing Slide your hand underneath the wide elastic strap on the inside of the cover for a secure grip Soft, scratch-resistant material lines the inside cover to protect your screen while closed Closure strap ensures the folio stays shut, keeping your tablet protected 25-year limited manufacturer warranty
 

Features:

  • Professional-styled folio designed to fit multiple brands of 10.1 inch tablets
  • Custom mounting system. Step 1: Stabilizing clamps on the left side adjust to best fit your tablet and keep it secure. Step 2: Pull the plastic loop to extend the adjustable tab. Step 3: Loop over right-side corners to finalize fit
  • Two viewing angles adjust to minimize glare
  • Cover opens and folds to provide an angled stand for viewing or typing
  • Slide your hand underneath the wide elastic strap on the inside of the cover for a secure grip
  • Soft, scratch-resistant material lines the inside cover to protect your screen while closed
  • Closure strap ensures the folio stays shut, keeping your tablet protected
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Nylon
  • Size: 11.2" x 7.6" x 1.4"
  • Fits devices: 10.8" x 7" x 0.6"
  • Weight: 1 lb, 2 oz


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Case Logic® 10.1-inch Tablet Folio Case for Thrive™ Tablet Series - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.