Please wait...action in progress.
Case Logic® 7-inch Sleeve – Pink
Images
IMAGES
 »

Case Logic® 7-inch Sleeve – Pink

Part Number: LAPST-107PINK
Be the first to write a review

 
Choose Color:
CL BLACK CL PINK
Current Selection: CL PINK
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 10/01/2014.
Learn More
Case Logic® 7-inch Sleeve – Pink Case Logic® 7-inch Sleeve – Pink
$14.99 In stock
Product description: Form-fitting sleeve ensures a precise fit for your tablet with a 7 inch display A seamless wrap of Impact Foam5 provides top to bottom protection Woven webbing along each side adds subtle texture to the clean design Quick top-loading access through envelope-style design Slim-line design allows this case to be carried solo or fit in your favorite bag 25-year limited manufacturer warranty
 

Features:

  • Form-fitting sleeve ensures a precise fit for your tablet with a 7-inch display
  • A seamless wrap of Impact Foam5 provides top to bottom protection
  • Woven webbing along each side adds subtle texture to the clean design
  • Quick top-loading access through envelope-style design
  • Slim-line design allows this case to be carried solo or fit in your favorite bag
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: EVA Foam
  • Size: 8.5" x 5.7" x 0.7"
  • Fits devices: 8" x 5" x 0.5"
  • Weight: 3 oz


Specifications:
  • Screen Size Compatibility : 7 inch and under

  • Case Logic® 7-inch Sleeve – Pink - Write a Review Close  Close