Please wait...action in progress.
Case Logic® 7-inch Sleeve - Black
Images
IMAGES
 »

Case Logic® 7-inch Sleeve - Black

Part Number: LNEO-7BLACK
Be the first to write a review

 
List Price:
$16.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $16.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/22/2014.
Learn More
Case Logic® 7-inch Sleeve - Black Case Logic® 7-inch Sleeve - Black
$16.99 In stock
Product description: Compact neoprene sleeve allows you to safely transport a 7 inch tablet in any briefcase, messenger bag or backpack Durable, weather-resistant neoprene sleeve cushions and protects your electronics Screen protection panel between screen and cord storage helps to prevent scratches Outer zippered accessory pocket provides a convenient place to carry your power adapter, DVDs, cables and accessories 25-year limited manufacturer warranty
 

Features:

  • Compact neoprene sleeve allows you to safely transport a 7-inch tablet in any briefcase, messenger bag or backpack
  • Durable, weather-resistant neoprene sleeve cushions and protects your electronics
  • Screen protection panel between screen and cord storage helps to prevent scratches
  • Outer zippered accessory pocket provides a convenient place to carry your power adapter, DVDs, cables and accessories
  • 25-year limited manufacturer warranty

Specifications:

  • Fabric: Neoprene
  • Size: 8.5" x 5.6" x 0.8"
  • Fits devices: 7.9" x 5.3" x 0.6"
  • Weight: 4 oz


Specifications:
  • Screen Size Compatibility : 7 inch and under

  • Case Logic® 7-inch Sleeve - Black - Write a Review Close  Close