Please wait...action in progress.
Toshiba 10.1-inch Neoprene Sleeve – Black
Images
IMAGES
 »

Toshiba 10.1-inch Neoprene Sleeve – Black

Part Number: PA1489U-1NBK
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/31/2015.
Learn More
Toshiba 10.1-inch Neoprene Sleeve – Black Toshiba 10.1-inch Neoprene Sleeve – Black
$9.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 10.1-inch Neoprene Sleeve, Black and see the entire collection of Computer Cases.
 

Designed to fit Mini Notebooks, Netbooks and Tablets with up to 10.1” display, the Toshiba Neoprene Sleeve is a multi-functional ultra-lightweight sleeve that can be used as a stand-alone carrying case to protect your Mini Notebook and Tablet from everyday bumps and grinds or easily fits into any full-size case for added protection.

Whether you use it for carrying your Mini Notebook, Netbook or Tablet back and forth to meetings or use it in your backpack for school, the shuttle gives that added protection with its double-sided neoprene and helps prevent scratches from everyday use. The heavy-duty neoprene stretches for a form fitted look.

Features:
  • Fits Mini Notebooks, Netbooks and Tablets with up to 10.1” screens
  • Use as a stand-alone case or added protection to safely transport your Mini Notebook in any briefcase, messenger bag or backpack
  • Soft, durable, weather-resistant neoprene cushions and protects your Mini Notebook, Netbook or Tablet
  • Stylish design combines style and function
  • Checkpoint Friendly* design- no need to take your Mini Notebook or Tablet out at airport checkpoints
  • Small enough to fit in your regular carrying case but tough enough to use by itself
Specifications:
  • Color & Materials: Black; 2mm double-sided Neoprene
  • External Dimensions: 11.1” W x 8.1” H x 0.25” D
  • Internal Device Dimensions: Fits up to 10.1” screen size
  • Weight: 3 oz
  • Compatibility: Compatible with Toshiba Mini Notebook NB205, NB305 and NB505 series; 10” Thrive Tablet AT105 series; and any brand Mini Notebook, Netbook or Tablet with up to a 10.1” screen.
  • One-year standard limited warranty

*Given TSA's use of random screening protocols, TSA reserves the right to re-screen any bag or laptop regardless of the design of the bag.

Note: This is the direct replacement for Toshiba 10.1” Neoprene Sleeve (Part#: PA1473U-1NBK)



Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Toshiba 10.1-inch Neoprene Sleeve – Black - Write a Review Close  Close