Please wait...action in progress.
Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series
Images
IMAGES
 »

Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series

Part Number: PA1517U-1TSS
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 9/14/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/09/2015.
Learn More
Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series
$9.99 In stock
Product description: Look good while helping to protect your electronic device with the Toshiba 7-inch Slim Sleeve Case for Tablet. It is custom-design to fit your Toshiba Thrive 7” and Excite 7.7 tablets. It also fits many portable devices with screens up to 7.7-inch. The handy pull-tab helps lift the device out of the case with one simple pull. It is small enough to fit into your purse, briefcase or carrying case for convenience and added protection.
 

Look good while helping to protect your electronic device with the Toshiba 7” Slim Sleeve Case for Tablet. It is custom-design to fit your Toshiba Thrive 7” and Excite 7.7 tablets. It also fits many portable devices with screens up to 7.7”. The handy pull-tab helps lift the device out of the case with one simple pull. It is small enough to fit into your purse, briefcase or carrying case for convenience and added protection.

Features:

  • Elegant design and super-slim at only 0.5”-thick
  • Padded soft microfiber interior
  • Pull tab for easy tablet removal
  • Protect your Thrive 7” and Excite 7.7 Tablet with easy transportation
  • Fits many mobile devices with up to 7.7” screen

Specifications:

  • Materials & Color: Simulated Leather (Polyurethane) exterior and Microfiber interior; Black
  • Dimensions & Weight: 8.3” W x 6.1” H x 0.5” D; 3.2 oz
  • Compatibility: Toshiba Thrive 7” and Excite 7.7 tablet series & most 7” mobile devices
  • Package Content: One Toshiba Slim Sleeve and warranty Leaflet
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 7 inch and under

  • Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.