Please wait...action in progress.
Ergotron® Neo-Flex® Desk Mount Tablet Arm for 10.1-inch Tablet
Images
IMAGES
 »

Ergotron® Neo-Flex® Desk Mount Tablet Arm for 10.1-inch Tablet

Part Number: 45-306-101
Be the first to write a review

 
List Price:
$105.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $105.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 06/24/2015.
Learn More
Ergotron® Neo-Flex® Desk Mount Tablet Arm for 10.1-inch Tablet Ergotron® Neo-Flex® Desk Mount Tablet Arm for 10.1-inch Tablet
$105.99
Product description: Give your tablet more flexibility. Just snap it into the cradle to free your hands: use a Bluetooth keyboard for intensive computing; position your tablet within your digital workflow by locating it alongside your main workstation monitor; move the screen where you can easily reference instructions or recipes.
 

Give your tablet more flexibility. Just snap it into the cradle to free your hands: use a Bluetooth keyboard for intensive computing; position your tablet within your digital workflow by locating it alongside your main workstation monitor; move the screen where you can easily reference instructions or recipes.
Turn, rotate, extend or retract your tablet with just a touch; push the arm’s side button to raise or lower it through an 8" (20 cm) height range. Place your tablet exactly where you want it.

Features:

  • Works with many tablets and eReaders
  • Easily remove the tablet from the cradle when you need to go mobile
  • The cradle’s adjustable contact points keep ports free
  • Sliding brackets allow adjustment to a variety of tablet sizes, with or without case1
  • The cradle firmly grasps tablet with latch for secure placement
  • The arm’s sturdy design maintains touch-screen stability
  • View tablet in portrait or landscape mode; easily rotate from one mode to the other
  • Arm can extend the tablet out up to 19.3" (49 cm) to the point of need
  • Robust construction dampens shock and vibration
  • Can be used to hold an LCD monitor when the tablet cradle is removed
  • 3-Year limited manufacturer warranty

Specifications:

  • LCD Size: Up to 10"1
  • Capacity: Up to 2.5 lbs2
  • Lift: 8”
  • Tilt: 180°
  • Pan: 360°
  • Rotation: 360° P/L
  • VESA: MIS-D3
  • Mounting Options: Desk Clamp attaches to surface edge up to 1.8" (46 mm) thick; Grommet Mount attaches through hole 3/8" to 2" (51 mm) wide and up to 1-3/4" (44 mm) deep
  • To change height of tablet, depress button on side of arm while positioning screen at desired height

1Allowable Tablet Dimensions: minimum = 5.5" x 8"; maximum = 8" x 9.75"; if cradle is not used, an LCD monitor with screen size up to 22" may be attached to the arm

2Maximum tablet weight = 2.5 lbs. If tablet cradle is not used, an LCD monitor weighing up to 18 lbs may be attached to the arm

3Mounting Standards: VESA FDMI MIS-D, 100/75, C (hole pattern: 100 x 100 mm & 75 x 75 mm). Tablet cradle attaches to arm using the 100 x 100 mm hole pattern. If cradle is not used, a VESA-compliant monitor may be attached to the arm


Ergotron® Neo-Flex® Desk Mount Tablet Arm for 10.1-inch Tablet - Write a Review Close  Close