Please wait...action in progress.
Rain Design iSlider Tablet Portable Stand - Black
Images
IMAGES
 »

Rain Design iSlider Tablet Portable Stand - Black

Part Number: 10042
Be the first to write a review

 
Choose Color:
Silver Black Pink
Current Selection: Black
List Price:
$39.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/29/2015.
Learn More
Rain Design iSlider Tablet Portable Stand - Black Rain Design iSlider Tablet Portable Stand - Black
$39.99
Product description: Rain Design iSlider Tablet Portable Stand - Black
 

Overview
With a unique sliding design, iSlider stand is easy to carry, use and keep. Simply slide out its base, adjust to your preferred viewing or typing angle and put on your tablet. iSlider’s aluminum casing serves as a firm support and protection, while looking sleek with its streamlined profile.

Product Features

  • Slim and light weight
  • Unique sliding design
  • 17 adjustable angles from 15 to 70 degrees
  • Fits in pocket
  • Supports landscape and portrait orientations
  • Cutout for cable
  • Carrying bag included
  • 1-Year limited manufacturer warranty

Product Specifications

  • Dimension: 5.5” x 3” x 1”
  • Weight: 7.5 oz

Rain Design iSlider Tablet Portable Stand - Black - Write a Review Close  Close