Please wait...action in progress.
Cooler Master® Cube Universal Tablet Stand
Images
IMAGES
 »

Cooler Master® Cube Universal Tablet Stand

Part Number: R9-TPS-CBSS-GP
Be the first to write a review

 
List Price:
$33.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $33.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/04/2015.
Learn More
Cooler Master® Cube Universal Tablet Stand Cooler Master® Cube Universal Tablet Stand
$33.99
Product description: Elegance in design and durability being key factors in the production of the CUBE provides you with a stand that will be useful for years to come. A slim and compact travel design makes it easy to fit inside any bag so you can use it at home, in the office or at your favorite coffee shop. The CUBE lets you do what you need to and stay comfortable.
 

Elegance in design and durability being key factors in the production of the CUBE provides you with a stand that will be useful for years to come. A slim and compact travel design makes it easy to fit inside any bag so you can use it at home, in the office or at your favorite coffee shop. The CUBE lets you do what you need to and stay comfortable.

Features:

  • Collapsible stand with rigid aluminum body, easy to fold, light weight design allowing you to carry it around
  • Anti-scratch rubber stops scratches before they start
  • Ideal viewing/typing angle in landscape or portrait mode with adjustable height
  • Movable non-slip rubber holders, full port access
  • 2-year limited manufacturer warranty

Specifications:

  • Color: Silver
  • Dimension: 6.3 x 4.5 x 0.9 / 1.0 inch (folded); 6.3 x 5.8 x 6.3 inch (opened)
  • Material: Rubber, Aluminum
  • Weight: 22.12 oz
  • Compatibility: Compatible with all 7" - 11" tablet PCs

Cooler Master® Cube Universal Tablet Stand - Write a Review Close  Close