Please wait...action in progress.
Toshiba Wireless Keyboard - Android™ Optimized
Images
IMAGES
 »

Toshiba Wireless Keyboard - Android™ Optimized

Part Number: PA3959U-1ETB
Average Customer Rating: 
Read 5 reviews  /  Write a review

 
List Price:
$69.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $69.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/25/2014.
Learn More
Toshiba Wireless Keyboard - Android™ Optimized Toshiba Wireless Keyboard - Android™ Optimized
Rated 3.8/5 based on 5 customer reviews
$69.99 In stock
Product description: With Toshiba's Bluetooth Keyboard you have the convenience of a full-size keyboard at home, in the office or virtually anywhere you choose to use your tablet.
 
Detailed Product SpecificationsDetailed Product Specifications PDF
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Love your tablet but miss having a full-size keyboard? Look no further, the Toshiba Android™ optimized Wireless Keyboard is here! At approximately half a pound and only 0.35” thick, this Bluetooth® Keyboard is made to complement your tablet in size and weight to go everywhere with you. Now you can have the convenience of a full-size keyboard at home, in the office, at a café, in the classroom, or virtually anywhere you choose to use your tablet.

The Toshiba Android Bluetooth Keyboard features 80 full-size raised tile keys; including 17 Android™ optimized hotkeys. Now you can surf the web, check emails, look up contacts and calendar, or simply head back to homepage anytime with the touch of a button. The keyboard also includes quick access to audio controls, so that you can quickly play, stop, skip, and adjust volume.

Other features include a long-life built-in lithium polymer battery, easy Bluetooth® connectivity, and LED lights for pairing as well as staying aware of your battery life. When it is time to recharge, simply plug your keyboard into a full-size USB port (tablet, PC, etc.) with the included micro USB cable, and your battery will be fully charged in no time.

Features:

  • Easy connectivity for ultra-portability and convenience
  • Slim and lightweight design, only 0.35” thick and 0.57 lbs
  • Bluetooth® wireless connectivity
  • Universally compatible with any Android™ 3.0 device or above as well as Windows® XP*, Windows Vista®, Windows® 7 and 8* OS
  • 80 full-size raised tile keys
  • Includes 17 Android™ Optimized hotkeys
  • Built in USB rechargeable lithium polymer battery provides long lasting battery life
  • Low power/charging red LED indicator
  • Power on/pairing blue LED indicator

Specifications:

  • Safety/EMC Standards Approvals
    • Safety: RoHS
    • EMC: FCC,C-tick
  • Compliance
    • USB 2.0 compliant keyboard with ultra-low power consumption
    • RoHS compliant, Toshiba Green Procurement Requirements
  • Wireless Connectivity
    • Interface: Bluetooth®
    • Wireless working distance: up to 10 meters unobstructed
  • Compatibility: Compatible with Tablets running Android™ Honeycomb 3.0 and above, Windows® XP*, Windows Vista®, Windows® 7*
  • Weight & dimensions: 0.57 lbs; 10.3” W x 0.35” H x 5” D
  • In the box:
    • Toshiba Bluetooth Keyboard w/rechargeable battery
    • micro USB to USB cable
    • Documentation
  • One-year limited warranty

*Keyboard is optimized for Android™, therefore not all hotkeys may function in the Windows® environment


Toshiba Wireless Keyboard - Android™ Optimized - Write a Review Close  Close