Please wait...action in progress.
Toshiba 36W Global AC Adapter for Excite™ Pro & Write Tablets
Images
IMAGES
 »

Toshiba 36W Global AC Adapter for Excite™ Pro & Write Tablets

Part Number: PA5062U-1ACA
Be the first to write a review

 
List Price:
$39.99
Instant Savings:
-$8.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Offer expires 6/15/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/29/2015.
Learn More
Toshiba 36W Global AC Adapter for Excite™ Pro & Write Tablets Toshiba 36W Global AC Adapter for Excite™ Pro & Write Tablets
$31.99 In stock
Product description: A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.
 

For Excite™ Pro and Write Tablets only

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.

This Toshiba Global AC Adapter can be used with Toshiba Excite Pro and Write series tablet and meets or exceeds the specifications of the AC adapter that shipped with your tablet. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:

  • Use as a spare or replacement power charger for your Toshiba Excite™ Write and Pro Tablets
  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with your tablet
  • Spare adapters make power access convenient at home and/or at work.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management

Specifications:

  • Power:
    • Input: 100-240V/ 50-60Hz Frequency (Universal)
    • Output: DC 12V -- 3A
  • CD-IN plug: L-shape round connector
  • Dimension & Weight: 3.4" W x 1.4" H x 1.0" D; 4.5 oz (w/o power cord)
  • AC Power Cable: Two-prong type, 6 feet long with Velcro cord management
  • Environmental: RoHS compatible
  • Compatibility: Compatible with Toshiba Excite Pro and Write Tablets series
  • In the box: Toshiba Global AC Adapter, US power cord and documentations
  • One-year limited warranty

Toshiba 36W Global AC Adapter for Excite™ Pro & Write Tablets - Write a Review Close  Close