Please wait...action in progress.
Toshiba USB Charging Cable for Thrive™ 7-inch & Excite™ 7.7, 10 & 10 LE Tablet PC series
Images
IMAGES
 »

Toshiba USB Charging Cable for Thrive™ 7-inch & Excite™ 7.7, 10 & 10 LE Tablet PC series

Part Number: PA3996U-1CAB
Average Customer Rating: 
Read 7 reviews  /  Write a review

 
List Price:
$17.99
Instant Savings:
-$2.70

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.29
Offer expires 3/23/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/01/2015.
Learn More
Toshiba USB Charging Cable for Thrive™ 7-inch & Excite™ 7.7, 10 & 10 LE Tablet PC series Toshiba USB Charging Cable for Thrive™ 7-inch & Excite™ 7.7, 10 & 10 LE Tablet PC series
Rated 1.625/5 based on 7 customer reviews
$15.29
Product description: A USB Charging Cable in the car, at home and/or at work makes power access convenient and tailored to your needs. The Toshiba USB Charging Cable allows you to charge your tablet through the USB Port* on your laptop and enables you to keep your Tablet’s battery fully charged when you really need it most on the road.
 

Excite™ 10 and 10 LE only (not compatible with Excite™ 10 SE model)

A USB Charging Cable in the car, at home and/or at work makes power access convenient and tailored to your needs. The Toshiba USB Charging Cable allows you to charge your tablet through the USB Port* on your laptop and enables you to keep your Tablet's battery fully charged when you really need it most on the road.

This detachable USB Cable can be used with the Toshiba Thrive™ 7” & Excite™ 7.7, 10 & 10 LE Tablets and Tablet Docks. It enables you to use your tablet around the world for whatever country you are traveling to for business or pleasure.

Features:

  • Use as a spare or replacement cable for your Toshiba Thrive™ 7”, Excite™ 7.7, 10 and 10 LE Tablets and Tablet Docks
  • Allow you to charge your tablet through the USB Port* on your laptop
  • Can be used around the world
  • Meets or exceeds the specifications of the cable came with tablet’s AC charger
  • Spare cable at home, work and for travel make power access convenient and tailored to your needs

Specifications:

  • Cable length: approximately 5 ft
  • Cable weight: 0.1lb
  • DC-IN Plug: Flat Pin for Excite 7.7/10/10 LE and Thrive 7” tablets and docks
  • RoHS compliant
  • Compatibility: Compatible with Toshiba Thrive™ 7”, Excite™ 7.7, 10 and 10 LE Tablet PC series
  • In the box: One Toshiba USB to tablet flat pin connector cable and Warranty Booklet
  • One–year limited warranty

*Charging the tablet through the USB port on your computer will take significantly longer.


Toshiba USB Charging Cable for Thrive™ 7-inch & Excite™ 7.7, 10 & 10 LE Tablet PC series - Write a Review Close  Close