Please wait...action in progress.
Toshiba 4GB Hi-Speed USB 2.0 Swivel-Retractable Flash Drive (Silver/Black)
Images
IMAGES
 »

Toshiba 4GB Hi-Speed USB 2.0 Swivel-Retractable Flash Drive (Silver/Black)

Part Number: PA3877U-1M4B
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$15.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Case Logic® 6 Capacity USB Flash Drive Shuttle Case +$13.99
Case Logic® 2 Capacity USB Flash Drive Shuttle Case – Black +$11.99
Total Price: $4.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Toshiba 4GB Hi-Speed USB 2.0 Swivel-Retractable Flash Drive (Silver/Black) Toshiba 4GB Hi-Speed USB 2.0 Swivel-Retractable Flash Drive (Silver/Black)
$4.99 In stock
Product description: Easily store, carry and transfer important files with the Toshiba Hi-Speed USB 2.0 Flash Drive. It's small size and unique 'swivel-retractable' design easily fits in your pocket or carrying case to keep your data with you at all times, plus there are no lost caps as with other flash drives. With Hi-Speed USB 2.0, you'll get ultra fast data transfer speeds. Store and share graphics, digital music, multimedia files and much more.
 

Easily store, carry and transfer important files with the Toshiba Hi-Speed USB 2.0 Flash Drive. It’s small size and unique ‘swivel-retractable’ design easily fits in your pocket or carrying case to keep your data with you at all times, plus there are no lost caps as with other flash drives. With Hi-Speed USB 2.0, you’ll get ultra fast data transfer speeds. Store and share graphics, digital music, multimedia files and much more.

The Flash Drive is hot Plug & Play enabled for easy installation and Windows ReadyBoost compatible to speed up your system.

Features:

  • Hi-Speed USB 2.0 certified
  • High speed USB controller and Dual Memory Channel for ultra fast data transfer speeds
  • Data transfer rates of up to 21.1MB/sec. read and up to 10MB/sec write
  • Slim, Compact & Stylish ‘Swivel-Retractable’ design – Pocket-sized for easy transportability and no more lost caps
  • Hot Plug & Play – Enables you to install the Flash Drive at anytime.
  • No external power is required – DC 4.5V ~ 5.5V from USB port

Specifications:

  • Product Dimensions & Weight: 2.2" (L) X 0.75” (W) X  0.4” (H); 0.3 oz
  • Operating System: Windows® 7/ Vista® / XP
  • Low power consumption from the USB port
  • RoHS compliant
  • One-year standard limited warranty

Toshiba 4GB Hi-Speed USB 2.0 Swivel-Retractable Flash Drive (Silver/Black) - Write a Review Close  Close