Please wait...action in progress.
Toshiba 8GB Transmemory® USB 2.0 Flash Drive
Images
IMAGES
 »

Toshiba 8GB Transmemory® USB 2.0 Flash Drive

Part Number: PFU008U-1ACW
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$11.99
Instant Savings:
-$5.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Case Logic® 6 Capacity USB Flash Drive Shuttle Case +$13.99
Case Logic® 2 Capacity USB Flash Drive Shuttle Case – Black +$11.99
Total Price: $6.99
Offer expires 10/5/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/28/2015.
Learn More
Toshiba 8GB Transmemory® USB 2.0 Flash Drive Toshiba 8GB Transmemory® USB 2.0 Flash Drive
Rated 2.5/5 based on 4 customer reviews
$6.99 In stock
Product description: Toshiba's TransMemory® family of USB 2.0 Flash Drives offers a reliable and convenient way to store and transport your photos, videos, music, and important files on the go.
 

Toshiba's TransMemory® family of USB 2.0 Flash Drives offers a convenient way to store and transport your photos, videos, music, and important files on the go. Works with devices that have a host USB port1, Toshiba's TransMemory® USB 2.0 Flash drives make it easy to transfer your digital content between various devices so you can share them with your family and friends quickly. Toshiba's TransMemory® drive is optimized for devices with USB 2.0 port for high speed data transfer. A password protection security software is also included with Toshiba's TransMemory® drive to keep your data secured on the go.2 Also, Toshiba's TransMemory® drive is Plug & Play enabled for easy installation that is compatible with both Windows® and Mac® operating systems.

Features:

  • Simple Plug & Play operation. Works with devices that have a host USB port1
  • Compatible with both Windows® and Mac® operating systems
  • Conveniently and securely store personal documents, pictures and music
  • Sleek compact design for easy data transport
  • Includes downloadable security software with password protection for Windows® only2
  • USB bus powered. No external power is required.

Specifications:

  • Capacity: 8GB
  • Size: 2" (L) X 0.25" (W) X 0.85" (H)
  • High Speed USB 2.0 certified
  • 2-Year Limited Warranty
  • Color: White

1 Check with your device manufacturer for full compatibility
2 Security software is avaiable via download and is compatible with Windows only at

USB Flash Memory Security Software Download


Toshiba 8GB Transmemory® USB 2.0 Flash Drive - Write a Review Close  Close