Please wait...action in progress.
Startech® External V.92 56K USB Fax Modem
Images
IMAGES
 »

Startech® External V.92 56K USB Fax Modem

Part Number: USB56KEM3
Be the first to write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Startech® External V.92 56K USB Fax Modem Startech® External V.92 56K USB Fax Modem
$29.99 In stock
Product description: Compatible with V.92, V.90, and V.34 data modes Compatible with T.31, V.17, V.29, V.27,and V.21 Fax modes Data transfer rates up to 56Kbps (down) and 48Kbps (up) Powered directly from the host USB port Telephone Answering Machine (TAM) support Auto fallback adjusts the connection speed, based on connection quality 2-Year Limited Manufacturer Warranty
 

Features:

  • Compatible with V.92, V.90, and V.34 data modes
  • Compatible with T.31, V.17, V.29, V.27,and V.21 Fax modes
  • Data transfer rates up to 56Kbps (down) and 48Kbps (up)
  • Powered directly from the host USB port
  • Telephone Answering Machine (TAM) support
  • Auto fallback adjusts the connection speed, based on connection quality
  • 2-Year Limited Manufacturer Warranty

Specifications:

  • Color: Black
  • Enclosure Type: Plastic
  • External Ports: 1 - RJ-11 Female
  • External Ports: 1 - USB A (4 pin) Male
  • Interface: USB 2.0
  • LED Indicators: 1 - Data
  • LED Indicators: 1 - On Hold
  • Maximum Data Transfer Rate: 56 Kbps Down; 48 Kbps Up; 14.4 Kbps Fax
  • OS Compatibility: Windows ME/ 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Windows 8 / Server 2008 R2
  • Power Adapter Included: USB Powered
  • Dimension: 0.71” x 2.95” x 0.98” (H x L x W)
  • Weight: 0.88 oz

Startech® External V.92 56K USB Fax Modem - Write a Review Close  Close