Please wait...action in progress.
Sorry, Linksys® Wireless N Dual Band Access Point is not available for sale through Toshibadirect.com. But...
We can give you details about the Linksys® Wireless N Dual Band Access Point:
Linksys Wireless N Dual Band Access Point
Images
IMAGES
 »

Linksys® Wireless N Dual Band Access Point

Part Number: WAP610N

Questions? Call us at 800-316-0920
Linksys® Wireless N Dual Band Access Point Linksys® Wireless N Dual Band Access Point
Product description: Wireless Convenience: Now you can grow your network by adding computers, printers and other wireless devices, without stringing cables. Reliable connectivity allows you to move your laptops, or set up your devices all around your home or office.
 

Features:

  • Wireless Convenience: Now you can grow your network by adding computers, printers and other wireless devices, without stringing cables. Reliable connectivity allows you to move your laptops, or set up your devices all around your home or office.
  • Easy Configuration: Push-button setup helps make it simple to add devices to your new wireless network. With Wi-Fi Protected Setup™, you just push a button on the Access Point and on your other device to automatically create the wireless connection. Device and security configuration is a snap with the browser-based configuration utility.
  • Secure Wireless: To help protect your data and privacy, all wireless transmissions can be encrypted with industrial-strength Wi-Fi Protected Access (WPA) security.

Specifications:

  • Technology: Wireless-N
  • Bands: 2.4 GHz and 5Ghz
  • Standards: IEEE 802.3u, 802.11g, 802.11b, 802.11a, draft 802.11n
  • Antennas: 3 Internal
  • Ethernet ports x speed: 1 x 10/100
  • Software setup: CD Install
  • Warranty: 1 year hardware limited warranty

Linksys® Wireless N Dual Band Access Point - Write a Review Close  Close