Please wait...action in progress.
Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter
Images
IMAGES
 »

Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter

Part Number: AE6000
Be the first to write a review

 
List Price:
$62.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $62.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter
$62.99 In stock
Product description: Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter
 
    Features:
  • Connect and upgrade your laptop or desktop computers to the newest, most powerful wireless-AC technology.
  • Up to 430 Mbps speed on Wireless-AC 5 GHz band or up to 150 Mbps speed on Wireless-N 2.4 GHz band
  • Stream HD video and online gaming simultaneously throughout your home.
  • Compatibility with Wireless-A (802.11a), Wireless-B (802.11b), Wireless-G (802.11g), Wireless-N (802.11n) and Wireless-AC (802.11ac) Wi-Fi Standards.
  • Supports up to 128-bit encryption (WEP, WPA and WPA2).
  • Support WPS (Wi-Fi Protected Setup) button for easy connection with wireless router or wireless access point.
  • Compatible with all Wireless-AC 802.11ac routers, access points and extenders.
  • 1-year limited manufactory warranty
    Specification:
  • Technology: Wireless-AC
  • Bands: Selectable 2.4 GHz or 5 GHz
  • Antennas: 1 Internal
  • OS Compatibility: Windows
  • Software Setup: CD Install
    What is in the box:
  • Linksys AE6000 Wireless-AC 580 Dual-Band Mini USB Adapter
  • CD-ROM with Setup Software and Resources

Linksys® AE6000 AC583 Mini Wi-Fi Wireless-AC Dual-Band USB Adapter - Write a Review Close  Close