Please wait...action in progress.
D-Link® DIR-868L AC1750 Dual Band 802.11ac Gigabit Wireless Cloud Router
Images
IMAGES
 »

D-Link® DIR-868L AC1750 Dual Band 802.11ac Gigabit Wireless Cloud Router

Part Number: DIR-868L
Be the first to write a review

 
List Price:
$153.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $153.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/14/2015.
Learn More
D-Link® DIR-868L AC1750 Dual Band 802.11ac Gigabit Wireless Cloud Router D-Link® DIR-868L AC1750 Dual Band 802.11ac Gigabit Wireless Cloud Router
$153.99
Product description: Wireless AC1750 for optimized performance and reliable coverage delivering high-quality HD video streaming, gaming and file transfers Up to 450Mbps (2.4GHz) + 1300Mbps (5GHz) to deliver lightning-fast wireless speeds and less interference for maximum throughput Compatible with existing Wi-Fi devices Enhanced Coverage with High-Powered Amplifier Connect four of your Devices with Gigabit Ethernet Connectivity Stream and Share your Files with SharePort Mobile App-Enabled Network Control and Monitoring Quick and Easy Setup 1-year limited manufacturer warranty
 

Features:

  • Wireless AC1750 for optimized performance and reliable coverage delivering high-quality HD video streaming, gaming and file transfers
  • Up to 450Mbps (2.4GHz) + 1300Mbps (5GHz) to deliver lightning-fast wireless speeds and less interference for maximum throughput
  • Compatible with existing Wi-Fi devices
  • Enhanced Coverage with High-Powered Amplifier
  • Connect four of your Devices with Gigabit Ethernet Connectivity
  • Stream and Share your Files with SharePort Mobile
  • App-Enabled Network Control and Monitoring
  • Quick and Easy Setup
  • 1-year limited manufacturer warranty

Specifications:

  • Standards: IEEE 802.11g/n/ac
  • 4 - 10/100/1000 Gigabit Ethernet Ports
  • 1 - 10/100/1000 Gigabit WAN Port
  • Security: Wi-Fi Protected Access (WPA/WPA2), WPS™
  • Advanced firewall features: Network Address Translation (NAT), Stateful Packet Inspection (SPI)
  • LEDs: Power, Internet
  • Dimensions: 8.58” x 4.92” x 4.05”
  • Weight: 1.17 lbs

D-Link® DIR-868L AC1750 Dual Band 802.11ac Gigabit Wireless Cloud Router - Write a Review Close  Close