Please wait...action in progress.
Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router
Images
IMAGES
 »

Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router

Part Number: EA6500
Be the first to write a review

 
List Price:
$179.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $179.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/01/2015.
Learn More
Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router
$179.99
Product description: Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router
 
    Features:
  • With the Linksys EA6500 Experience speeds approximately 4.3x faster than Wireless N (N450 +AC1300).
  • Double the bandwidth to maximize wireless throughput.
  • Focuses wireless signal from router to the client device for optimal performance.
  • Add external storage or other devices to share across your network. USB 3.0 transfer rate is 10x faster than USB 2.0.
  • Gigabit (10/100/1000) are 10X faster than Ethernet (10/100).
  • Wireless WPA/WPA2 encryption and SPI firewall help keep your network safely connected.
  • Easily secure your network while providing guests with Wi-Fi access.
  • Simple installation, no CD required.
  • 1-year limited manufactory warranty
    Specification:
  • Technology: Wireless-AC
  • Bands: Simultaneous 2.4 GHz and 5 GHz
  • Transmit/Receive: 3 x 3 for 2.4 GHz, 3 x 3 for 5 GHz
  • Antennas: 6 Internal
  • OS Compatibility: Windows, Mac
  • Software Setup: CD Install
  • Ethernet Ports x Speed: 4 x Gigabit
  • Cisco Connect Software: Yes, App Enabled
  • USB Port: Yes, Shared Storage, Virtual USB and Media Server
    What is in the box:
  • Linksys EA6500 Dual-Band AC Router with Gigabit and 2xUSB
  • CD-ROM with Setup Software and Resources
  • Ethernet Cable
  • Power Adapter
  • SimpleTap Card

Linksys® EA6500 AC1750 Smart Wi-Fi Wireless-AC Router - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.