Please wait...action in progress.
ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router
Images
IMAGES
 »

ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router

Part Number: NBG6716
Be the first to write a review

 
List Price:
$147.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $147.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/28/2015.
Learn More
ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router
$147.99
Product description: ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router
 
    Features:
  • Compliant with 802.11ac with concurrent data transfer rates of up to 450 Mbps* at 2.4 GHz and 1300 Mbps* at 5 GHz
  • Up to 3 times faster than 802.11n
  • True dual networks optimize HD media and Web browsing experience for mobile devices, laptops and desktops simultaneously
  • Specialized Smart QoS provides users a better experience for streaming movies, videos and gaming
  • DLNA support for easy home media sharing
  • Extends wireless coverage with higher radio power
  • Simple mass storage sharing via USB ports
  • Online firmware upgrade service for convenient feature enhancements
  • Eco-friendly, energy-saving wireless scheduling and power on/off switch
  • 1-year limited manufactory warranty
    Specification:
  • Wirless Standard: 802.11 b/g/n 2.4 GHz, 802.11 a/n/ac 5 GHz
  • WLAN Features: Router/AP mode, Wi-Fi Protected Setup (WPS), Wi-Fi Multimedia (WMM), Auto channel selection, Wireless scheduling, Wireless output power management, MAC address filtering
  • Wireless Security: 64/128-bit WEP, WPA/WPA2, WPA-PSK/WPA2- PSK, MAC address filtering
  • LED Indicators: Power, WAN, LAN (1 - 4), Wireless (2.4 GHz), Wireless (5 GHz), WPS, Internet, USB (1-2)
  • Internal antennas
  • Buttons: Power on/off button, Wireless on/off button, WPS button, Reset button, USB eject (2 buttons)
  • Dimensions (W x D x H): 8.42" x 2.91" x 6.49"
  • Weight: 1.01 lb.
    What is in the box:
  • Wireless router
  • Power adapter
  • Ethernet cable
  • Quick start guide
  • Support CD
  • Warranty card

ZyXEL® Simultaneous Dual-Band Wireless AC1750 HD Media Router - Write a Review Close  Close