Please wait...action in progress.
Sorry, Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch is not available for sale through Toshibadirect.com. But...
We can give you details about the Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch:
Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch
Images
IMAGES
 »

Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch

Part Number: WUMC710

Questions? Call us at 800-316-0920
Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch
Product description: Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch
 
    Features:
  • Get high speed transfer rates up to 1300 Mbps for a powerful networking experience.
  • 10/100/1000 ports to connect wired devices at speeds 10x faster than Ethernet
  • MIMO antenna array for expanded coverage and reliability
  • To protect your data and privacy, all wireless transmissions can be encrypted with industrial-strength Wi-Fi Protected Access (WPA) security.
  • Quick three step setup, plus parental controls, instant guest access and easy network management.
  • 1-year limited manufactory warranty
    Specification:
  • Technology: Wireless-AC
  • Bands: 5GHz
  • Transmit/Receive: 3 x 3
  • Antennas: 3 Internal
  • Ethernet Ports x Speed: 4 x 10/100/1000
  • Setup: Push-Button Wi-Fi Protected Setup
    What is in the box:
  • Linksys WUMC710 Wireless-AC Universal Media Connector
  • CD-ROM with Documentation Resources
  • Quick Installation Guide
  • Ethernet Cable
  • Power Adapter

Linksys® WUMC710 Wireless-AC Wi-Fi Universal Media Connector Bridge with 4-Port Switch - Write a Review Close  Close