Please wait...action in progress.
Linksys® E2500 Advanced Dual-Band Wireless N Router
Images
IMAGES
 »

Linksys® E2500 Advanced Dual-Band Wireless N Router

Part Number: E2500
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/25/2014.
Learn More
Linksys® E2500 Advanced Dual-Band Wireless N Router Linksys® E2500 Advanced Dual-Band Wireless N Router
$79.99 In stock
Product description: Linksys E2500 Advanced Dual-Band Wireless N Router
 

Features:

  • Simultaneous Dual-Band N (2.4 & 5 GHz)
  • Fast Ethernet 4-port switch
  • Fast speed up to 300 + 300 Mbps
  • Additional antenna for extended coverage
  • Superior wireless range to create a powerful wireless network
  • Dual-band N (2.4 and 5 GHz) designed to avoid interference and maximize throughput for smoother and faster HD video streaming, file transfers, and wireless gaming.
  • Advance security with WPA/WPA2 encryption and SPI firewall to help keep your network protected
  • Optimized for Entertainment
  • Quick to install
  • Cisco Connect software helps you customize your settings, and quickly add multiple devices to your network:
    • Create a separate, password protected network for guests
    • Limit access time and websites with Parental Controls
    • Access advanced network settings easily
  • 1-year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: Simultaneous 2.4 GHz and 5 GHz
  • Transmit / receive: 2 x 2
  • Antennas: 4 Internal
  • Ethernet ports x speed: 4 x 10/100
  • USB storage port: No USB port
  • Software setup: CD Install
  • Cisco Connect software: Yes
  • OS Compatibility: Windows, Mac
  • Minimum System Requirements:
    • Internet Browser: Internet Explorer 6, Safari 3 or Firefox 2 for optional browser-based configuration
    • PC: Wireless network enabled PC with CD or DVD drive, running Windows XP SP3, Windows Vista SP1, or Windows 7
    • Mac: Wireless network enabled Mac with CD or DVD drive, running OS X Tiger 10.4.11, Leopard 10.5.8 or Snow leopard 10.6.1

What is in the box:

  • Linksys E2500 Advanced Dual-Band N Router
  • CD-ROM with setup software and resources
  • Ethernet network cable
  • Power adapter

Linksys® E2500 Advanced Dual-Band Wireless N Router - Write a Review Close  Close