Please wait...action in progress.
Sorry, Linksys® E1500 Wireless N Router with SpeedBoost is not available for sale through Toshibadirect.com. But...
We can give you details about the Linksys® E1500 Wireless N Router with SpeedBoost:
Linksys E1500 Wireless N Router with SpeedBoost
Images
IMAGES
 »

Linksys® E1500 Wireless N Router with SpeedBoost

Part Number: E1500

Questions? Call us at 800-316-0920
Linksys® E1500 Wireless N Router with SpeedBoost Linksys® E1500 Wireless N Router with SpeedBoost
Product description: Linksys E1500 Wireless N Router with SpeedBoost. Wireless-N (2.4 GHz) Fast Ethernet 4-port switch High speed up to 300 Mbps SpeedBoost for better signal strength Extended wireless range to create a powerful wireless network Advance security with WPA/WPA2 encryption and SPI firewall to help keep your network protected Quick to install Cisco Connect software helps you customize your settings, and quickly add multiple devices to your network
 

Features:

  • Wireless-N (2.4 GHz)
  • Fast Ethernet 4-port switch
  • High speed up to 300 Mbps
  • SpeedBoost for better signal strength
  • Extended wireless range to create a powerful wireless network
  • Advance security with WPA/WPA2 encryption and SPI firewall to help keep your network protected
  • Quick to install
  • Cisco Connect software helps you customize your settings, and quickly add multiple devices to your network:
    • Create a separate, password protected network for guests
    • Limit access time and websites with Parental Controls Access advanced network settings easily
  • 1-year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: 2.4 GHz
  • Transmit / receive: 2 x 3
  • Antennas: 3 Internal
  • Ethernet ports x speed: 4 x 10/100
  • USB storage port: No USB port
  • Software setup: CD Install
  • Cisco Connect software: Yes
  • OS Compatibility: Windows, Mac
  • Minimum System Requirements:
    • Internet Browser: Internet Explorer 6, Safari 3 or Firefox 2 for optional browser-based configuration
    • PC: Wireless network enabled PC with CD or DVD drive, running Windows XP SP3, Windows Vista SP1, or Windows 7
    • Mac: Wireless network enabled Mac with CD or DVD drive, running OS X Tiger 10.4.11, Leopard 10.5.8 or Snow leopard 10.6.1

What is in the box:

  • Linksys E1500 Wireless-N Router with SpeedBoost
  • Setup Software and User Guide on CD-ROM
  • Ethernet network cable
  • Power adapter

Linksys® E1500 Wireless N Router with SpeedBoost - Write a Review Close  Close