Please wait...action in progress.
Linksys® N300 Wireless N Router
Images
IMAGES
 »

Linksys® N300 Wireless N Router

Part Number: E900
Be the first to write a review

 
List Price:
$44.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $44.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/29/2015.
Learn More
Linksys® N300 Wireless N Router Linksys® N300 Wireless N Router
$44.99 In stock
Product description: High speed (up to 300 Mbps) for fast wireless transfer rates Reliable range with MIMO antenna technology Fast Ethernet (10/100 Mbps) ports to connect wired devices to the network Easily access the web. Ideal for: surfing the web and emailing, networking smaller homes or apartments, and connecting devices 1-year limited manufacturer warranty
 

Features:

  • High speed (up to 300 Mbps) for fast wireless transfer rates
  • Reliable range with MIMO antenna technology
  • Fast Ethernet (10/100 Mbps) ports to connect wired devices to the network
  • Easily access the web. Ideal for: surfing the web and emailing, networking smaller homes or apartments, and connecting devices
  • 1-year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: Simultaneous 2.4 GHz
  • Transmit/Receive: 2 x 2
  • Antennas: 2 Internal
  • OS Compatibility: Windows, Mac
  • Software Setup: CD Install
  • Ethernet Ports x Speed: 4 x 10/100
  • Cisco Connect Software: Yes, does not include Parental Controls or Guest Access
  • USB Port: No

What is in the box:

  • Linksys E900 Wireless-N300 Router
  • CD-ROM with Setup Software and Resources
  • Ethernet Cable
  • Power Adapter

Linksys® N300 Wireless N Router - Write a Review Close  Close