Please wait...action in progress.
Linksys® RE1000 Wireless N Range Extender/Bridge
Images
IMAGES
 »

Linksys® RE1000 Wireless N Range Extender/Bridge

Part Number: RE1000
Be the first to write a review

 
List Price:
$62.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $62.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/26/2015.
Learn More
Linksys® RE1000 Wireless N Range Extender/Bridge Linksys® RE1000 Wireless N Range Extender/Bridge
$62.99 In stock
Product description: Easily increase the range of your current wireless router and network Works seamlessly with all b/g/n Wi-Fi devices so you can connect all of the computers and devices around your home Multiple MIMO (multiple input, multiple output) antennas extend your router's wireless coverage into hard-to-reach areas Wall outlet or desktop placement options allow you to optimize the location and position of RE1000 to achieve best possible range and performance Includes a built-in Fast Ethernet (10/100 Mbps) port, which works as a wireless bridge to instantly connect any wired Ethernet device to your network 1-Year limited manufacturer warranty
 

Features:

  • Easily increase the range of your current wireless router and network
  • Works seamlessly with all b/g/n Wi-Fi devices so you can connect all of the computers and devices around your home
  • Multiple MIMO (multiple input, multiple output) antennas extend your router's wireless coverage into hard-to-reach areas
  • Wall outlet or desktop placement options allow you to optimize the location and position of RE1000 to achieve best possible range and performance
  • Includes a built-in Fast Ethernet (10/100 Mbps) port, which works as a wireless bridge to instantly connect any wired Ethernet device to your network
  • 1-Year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: 2.4 GHz
  • Standards: IEEE 802.3u, 802.11g, 802.11b, 802.11a, 802.11n
  • Antennas: 2 Internal
  • Ethernet ports x speed: 1 x 10/100
  • Minimum System Requirements:
    • Wireless: Existing b/g/n wireless router or access point
    • Mac: Wi-Fi enabled Mac with CD or DVD drive, running OS X Leopard 10.5 or Snow Leopard 10.6
    • Web Browser: Internet Explorer 7, Safari 4, or Firefox 3 or higher for optional browser-based configuration

What is in the box:

  • Linksys RE1000 Wireless-N Range Extender
  • CD-ROM with Setup Software and Resources
  • AC Power Cord for table or desktop placement
  • AC Power Connector Cover
  • Ethernet Cable

Linksys® RE1000 Wireless N Range Extender/Bridge - Write a Review Close  Close