Please wait...action in progress.
Linksys® X2000 Wireless N ADSL2+ Modem Router
Images
IMAGES
 »

Linksys® X2000 Wireless N ADSL2+ Modem Router

Part Number: X2000
Be the first to write a review

 
List Price:
$79.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $79.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 09/03/2014.
Learn More
Linksys® X2000 Wireless N ADSL2+ Modem Router Linksys® X2000 Wireless N ADSL2+ Modem Router
$79.99 In stock
Product description: Directly connects you to the internet wirelessly no separate DSL modem required Fast Ethernet 3-port switch High speed up to 300 Mbps Works with DSL & cable ISPs Advanced security features such as WPA2 wireless encryption and the integrated firewall help you keep your network protected BThe MIMO antenna technology provides broad coverage so you can enjoy your wireless network from anywhere in your home 1-Year limited manufacturer warranty
 
Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Features:

  • Directly connects you to the internet wirelessly no separate DSL modem required
  • Fast Ethernet 3-port switch
  • High speed up to 300 Mbps
  • Works with DSL & cable ISPs
  • Advanced security features such as WPA2 wireless encryption and the integrated firewall help you keep your network protected
  • BThe MIMO antenna technology provides broad coverage so you can enjoy your wireless network from anywhere in your home
  • 1-Year limited manufacturer warranty

Specifications:

  • Technology: Wireless-N
  • Bands: 2.4 GHz
  • Standards: IEEE 802.3u, 802.11g, 802.11b, 802.11a, 802.11n
  • Antennas: 2 Internal
  • Ports: 3 x 10/100 Ethernet LAN, 1 x Ethernet WAN, 1 x DSL
  • Minimum System Requirements: Web Browser: Internet Explorer 7, Safari 4, or Firefox 3 or higher for optional browser-based configuration
  • PC: Wi-Fi enabled PC with CD or DVD drive, running Windows XP SP3, Windows Vista SP1, or Windows 7
  • Mac: Wi-Fi enabled Mac with CD or DVD drive, running OS X Leopard 10.5 or Snow Leopard 10.6

What is in the box:

  • Linksys X2000 Wireless-N ADSL2+ Modem Router
  • CD-ROM with Cisco Connect Software and Resources
  • Quick start guide
  • Ethernet Cable
  • Power adapter

 


Linksys® X2000 Wireless N ADSL2+ Modem Router - Write a Review Close  Close