Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba 1TB Canvio® 3.0 Portable Hard Drive - Black
Images
IMAGES
 »

Toshiba 1TB Canvio® 3.0 Portable Hard Drive - Black

Part Number: HDTC610XK3B1
Average Customer Rating: 
Read 28 reviews  /  Write a review

 
List Price:
$129.99
Instant Savings:
-$80.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $49.99
Offer expires 1/31/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 12/22/2014.
Learn More
Toshiba 1TB Canvio® 3.0 Portable Hard Drive - Black Toshiba 1TB Canvio® 3.0 Portable Hard Drive - Black
Rated 1.9032/5 based on 28 customer reviews
$49.99 In stock
Product description: For those who want a smarter way to preserve their most precious digital files and memories, Toshiba's Canvio 3.0 portable hard drive offers a complete system backup solution with cloud backup capability in an easy-to-use interface.
 

Limit 5 per customer. No resellers.

Store it Fast and Smart!
1.0 TB Toshiba Canvio 3.0 Plus Portable Hard Drive in Black
Canvio 3.0 products have been designed and manufactured in accordance with Toshiba's high quality product standards, incorporating the latest technology and user-interface, while ensuring best-in-class performance, quality and workmanship. With Toshiba's Canvio 3.0 Portable Hard Drives, you'll enjoy portable storage space for even the largest digital libraries.

Our 1.0TB1 Drive is capable of storing up to:

  • 285,000 digital photos, or
  • 263,000 digital music files, or
  • 820 downloaded digital movies.
Each Canvio 3.0 Portable Hard Drive includes an internal shock sensor and ramp loading technology to help keep your drive safe.

Computer backup made fast and simple.
Canvio 3.0 Portable Hard Drives are preloaded with software to make backup fast and simple.

The included NTI® Backup Now EZ™ software scans your system and recommends the best coverage for your computer. Choose between backing up your files to the cloud, backing up your files and folders to your Canvio 3.0 portable hard drive, backing up everything saved on your computer, or choose all three for the most comprehensive coverage.

Click the restore button and you can recover a file or folder. Boot to your Canvio 3.0 Portable Hard Drive and it will restore all the files saved on your computer. We've even included a utility to burn a boot CD/DVD to make the process even simpler.

Secure your backup files with password-protected data encryption, (up to 256-bit), to help keep your backup safe and prevent unauthorized access.

The Drive Space Alert monitor will keep an eye on your drive and let you know when it is getting full.

For advanced users, we've added the ability to customize your backup routine. Options include the ability to select only the most common file types, (like work documents, pictures, movies, music, etc.), change how often your backup takes place (hourly, daily, weekly, etc.) and change the threshold settings on the Drive Space Alert.

Toshiba Canvio 3.0 Portable Drives are compatible with Windows 7, Windows Vista and Windows XP.

For over 20 years Toshiba has been developing and manufacturing hard drives used by every major brand of notebook computer. For more information on how we use this same technology in our external hard drives visit www.toshibastorage.com

    Product Features
  • Protects your most important and cherished digital content with cloud storage.
  • Transfers your large media files at blazing fast speeds with USB 3.0.
  • Backwards compatible with USB 2.0.
  • Provides file, folder, and full system backup and recovery with pre-loaded backup software.
  • Secures your backup with a password (Data Encryption, up to 256-bit).
  • Alerts you when running low on backup capacity (Drive Space Alert).
  • Protects your drive (Internal Shock Sensor and Ramp Loading Technology).
  • Gives you peace of mind (Toshiba 3-Year Limited Warranty).
    Product Specifications
  • Capacity: 1.0TB1
  • Interface: USB 3.0
  • Transfer Rate: Up to 5Gb/s
  • Speed: 5,400 RPM
  • Average Seek Time: 12ms
  • Cache Buffer: 8MB
  • Size: 3.1in (W) X 0.53in (H) X 4.7in (D)
  • Color: Black
  • Weight: 6.3 oz.
    Contents
  • Toshiba Canvio 3.0 Portable Hard Drive (preloaded with backup software)
  • USB 3.0 Cable (works with USB 2.0)
  • Quick Install Guide / 3 Year Limited Warranty
    System Requirements
  • Microsoft® Windows® 7, Vista or XP
  • Available USB 2.0 or USB 3.0 Port

1. One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.



Specifications:
  • Color : Black

  • Toshiba 1TB Canvio® 3.0 Portable Hard Drive - Black - Write a Review Close  Close