Please wait...action in progress.
Toshiba 16-inch Lightweight Carrying Case
Images
IMAGES
 »

Toshiba 16-inch Lightweight Carrying Case

Part Number: PA1449U-1EC6
Average Customer Rating: 
Read 4 reviews  /  Write a review

 
List Price:
$24.99
Instant Savings:
-$5.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
Toshiba 16-inch Lightweight Carrying Case Toshiba 16-inch Lightweight Carrying Case
Rated 3.0/5 based on 4 customer reviews
$19.99 In stock
Product description: Visit Toshiba Direct for a Toshiba 16-inch Lightweight Carrying Case and see the entire collection of Computer Cases.
 

The Toshiba 16-inch Lightweight Carrying Case adds convenience to your life at a very affordable price. This simple, sturdy, ultra lightweight carrying case is perfect for any laptop with up to a 16-inch screen. The padded handle and included padded, adjustable shoulder strap provides comfort while carrying your laptop computer.

Its padded top-load computer compartment supports and protects your portable computer. There is also room in the main compartment to carry files, magazines or books. The front-side outer zippered pocket has basic polymesh organization, a USB flash drive pouch, and side gussets that allow the pocket to expand to hold a power adapter, battery pack, mouse or any items of your choice.

Features:
  • Padded computer compartment holds notebooks with up to 16-inch screen size
  • Features lightweight and durable 600 D Polyester material
  • Finished edges for long lasting durability
  • Soft, non-scratch lining to protect the laptop finish
  • Basic silver on black color scheme and style to complement any Toshiba laptop
Specifications:
  • Color and materials: Black with silver accents; 600D Polyester
  • External Dimensions: 15.8” W x 12.5” H x 3.0” L
  • Device Capacity: Approximately 15.2” x 11.8” x 1.7” - fits most laptops with up to 16” screen size
  • Weight: 11 oz
  • Product content: One Toshiba 16” Carrying Case, Shoulder strap and Hang Tag
  • One year limited warranty


  • Specifications:
  • Screen Size Compatibility : 16 inch and under

Toshiba 16-inch Lightweight Carrying Case - Write a Review Close  Close