Please wait...action in progress.
Toshiba 12.1-inch Neoprene Case - Black
Images
IMAGES
 »

Toshiba 12.1-inch Neoprene Case - Black

Part Number: PA1454U-1SN2
Be the first to write a review

 
List Price:
$24.99
Instant Savings:
-$5.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $19.99
Offer expires 4/27/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/22/2015.
Learn More
Toshiba 12.1-inch Neoprene Case - Black Toshiba 12.1-inch Neoprene Case - Black
$19.99 In stock
Product description: The newly-designed Toshiba Neoprene Case is multi-functional to fit most laptops with screens up to 12.1-inch. It can be used as a stand-alone carrying case to protect from those everyday bumps and grinds or easily fits into any other case or bag for added protection.
 

The newly-designed Toshiba Neoprene Case is multi-functional to fit most laptops with screens up to 12.1”. It can be used as a stand-alone carrying case to protect from those everyday bumps and grinds or easily fits into any other case or bag for added protection.

Whether you use it for carrying your laptop back and forth to meetings, to the coffee shop, your kids’ soccer practice or use it in your backpack for school, the Neoprene Case gives that added protection with its rubberized ‘shark-skin’ style material on the sides and bottom to help prevent scratches from everyday use. The heavy-duty neoprene stretches for a form fitted look.

The zippered front pocket provides storage for the essentials - AC adapter, mouse, cell phone, keys or other accessories. With the grab-it-and-go padded handles and protective cover, the Neoprene Case offers protection and comfort in a small form factor at an affordable price.

Features:

  • Durable form-fitting neoprene case fits up to 12.1” screens
  • Zippered outside pocket holds your “must-have” accessories - mouse, flash drive, AC adapter
  • Protect your laptop whether used by itself or in your favorite case
  • Stylish design combines form and function
  • Soft durable water-resistant neoprene protects and cushions your laptop
  • Durable “shark-skin” style material on all sides protects your laptop from the everyday bumps and grinds
  • Comfortable handles makes it easy to carry your laptop with confidence
  • Form-fitted to match laptop size

Specifications:

  • Color & Materials: Black; Poly Neoprene
  • External Dimensions: 13.5” W X 9.5” H X 1.0” D
  • Internal Device Dimensions: Fits up to 12.1” screen size
  • Weight: 0.4 lb
  • Compatibility: Compatible with Toshiba laptop with up to 12.1” screen size
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Toshiba 12.1-inch Neoprene Case - Black - Write a Review Close  Close