Please wait...action in progress.
Toshiba Portable Hard Drive Carrying Case
Images
IMAGES
 »

Toshiba Portable Hard Drive Carrying Case

Part Number: PA1475U-1CHD
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$17.99
Instant Savings:
-$5.40

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $12.59
Offer expires 6/1/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/29/2015.
Learn More
Toshiba Portable Hard Drive Carrying Case Toshiba Portable Hard Drive Carrying Case
Rated 5.0/5 based on 1 customer reviews
$12.59 In stock
Product description: Visit Toshiba Direct for a Toshiba Portable Hard Drive Carrying Case and see the entire collection of Computer Cases.
 

The Toshiba Portable Hard Drive Carrying Case is your one-stop solution for on-the-go storage. The exterior is made of tough but lightweight molded EVA material which stays rigid to protect your gear. Inside is a dedicated section for your portable hard drive with a wide elastic strap to hold it in place. A separate section has mesh pockets for your flash drives, memory cards and USB or FireWire cable

This case is well constructed with molded, no-slip exterior, heavy-duty zipper and inter-divider to provide ultra protection for your hard drive from place to place.

Features:
  • Custom-design for Toshiba external portable hard drives
  • Holds most popular sizes and makes of portable hard drives
  • Rigid, molded exterior for non-slip grip
  • Dedicated compartment with elastic strap holds hard drive in place
  • Durable, hard shell exterior to protect valuable data
  • Convenient mesh compartments to store cable, flash drive and media cards
  • Inter-divider protects your hard drive's finish from scratch
  • Zippered closure for ultra protection and transportation
Specifications:
  • Color: Black
  • Weight: 3.1 oz
  • Dimensions: 6.13” (W) x 4.25” (L) x 1.63” (H)
  • Device compatibility: 5.63” (W) x 3.5” (L) x 1.25” (H)
  • One-year limited warranty

Toshiba Portable Hard Drive Carrying Case - Write a Review Close  Close