Please wait...action in progress.
Toshiba Neoprene Sleeve, Black
Images
IMAGES
 »

Toshiba Neoprene Sleeve, Black

Part Number: PA1486U-1SN1
Average Customer Rating: 
Read 2 reviews  /  Write a review

 
List Price:
$19.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $9.99
Offer expires 9/14/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 08/31/2015.
Learn More
Toshiba Neoprene Sleeve, Black Toshiba Neoprene Sleeve, Black
Rated 2.5/5 based on 2 customer reviews
$9.99 In stock
Product description: Visit Toshiba Direct for a Toshiba Neoprene Sleeve, Black (Fits up to 12.1" portable) and see the entire collection of Computer Cases.
 

Designed to fit laptops with screen up to 12.1”, the Toshiba Neoprene Sleeve is a multi-functional ultra-lightweight sleeve that can be used as a stand-alone carrying case to protect your laptop from everyday bumps and grinds or easily fits into any full-size case for added protection.

Whether you use it for carrying your laptop back and forth to meetings or use it in your backpack for school, the cushioned neoprene sleeve gives that added protection and helps prevent scratches from everyday use. The heavy-duty neoprene stretches for a form fitted look.

Features:
  • Fits laptop with up to 12.1” screens
  • Use as a stand-alone case or added protection to safely transport your portable in any briefcase, messenger bag or backpack
  • Soft, durable, weather-resistant neoprene cushions and protects your laptop
  • Stylish design combines style and function
  • Checkpoint Friendly* design- no need to take your laptop out at airport checkpoints
  • Small enough to fit in your regular carrying case but tough enough to use by itself
Specifications:
  • Color & Materials: Black; 2mm double-sided Neoprene
  • External Dimensions: 12” (W) X 8.9” (H) X 0.5” (D)
  • Internal Device Dimensions: Fits up to 12.1" screen size
  • Weight: 4 oz
  • Compatibility: Compatible with all laptop or mini notebook with up to 12.1” screen (except 12.1” tablet PCs)
  • One-year standard limited warranty

*Given TSA's use of random screening protocols, TSA reserves the right to re-screen any bag or laptop regardless of the design of the bag.



Specifications:
  • Screen Size Compatibility : 12.1 inch and under

  • Toshiba Neoprene Sleeve, Black - Write a Review Close  Close

    Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
    Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.