Please wait...action in progress.
Toshiba 16-inch Extreme Plus Backpack - Black & Blue
Images
IMAGES
 »

Toshiba 16-inch Extreme Plus Backpack - Black & Blue

Part Number: PA1501U-1BX6
Be the first to write a review

 
List Price:
$89.99
Instant Savings:
-$18.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $71.98
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
Toshiba 16-inch Extreme Plus Backpack - Black & Blue Toshiba 16-inch Extreme Plus Backpack - Black & Blue
$71.98 In stock
Product description: The new Toshiba Extreme Plus Backpack's puts you over the edge with aggressive styling, features and extra padding in the critical areas. Offered in a combination of black, blue and grey colors, this stylish backpack is perfect for students around campus yet contemporary enough for the professional on the go. It is not only comfortable to carry, but there's plenty of room for all your stuff when on the road.
 

The new Toshiba Extreme Plus Backpack’s puts you over the edge with aggressive styling, features and extra padding in the critical areas. Offered in a combination of black, blue and grey colors, this stylish backpack is perfect for students around campus yet contemporary enough for the professional on the go. It is not only comfortable to carry, but there’s plenty of room for all your stuff when on the road.

With six separate sections and compartments, the Extreme Plus Backpack can hold everything you need in an easily manageable way. The two quick-access pockets keep all your must-have items quickly at hand. There’s even a music player pouch with ear bud access to keep the tunes flowing. Its organization section features various zippered pockets for loose items, open pouches, penholders and key fob to keep everything in one place. The main compartment is spacious enough for your power adapter, cables, accessories, books, files or overnight clothes. The padded laptop compartment protects notebook with up to a 16" screen and even expands to accommodate extended- or high-capacity battery. Each main compartment has dual zippers for easy access and all the zipper pulls are rubberized to eliminate the clanging noises.

There are also zippered pouches and water bottle pockets on each side, while the padded shoulder straps provide exceptional comfort when traveling. Adjustable straps fit just about any size body while the contoured air mesh padding creates an airflow channel between your back and backpack to keep you cool.

Features:

  • Fashionable black, blue and grey design fits up to 16”-screen laptop
  • Made with durable 1680D Ballistic Polyester, 600D Polyester ripstop and 900D 2-tone dobby materials
  • Water bottle pocket and zippered pouches on both sides
  • Dual zippers on all main compartment sections for easy access
  • Rubber zipper pulls eliminates the clanging noise
  • Padded shoulder straps and padded back support for comfort
  • Cushioned handle for easy carrying
  • Six separate sections/compartments:
    • Zippered pocket in front for quick access items
    • Additional easy-access pouch for music player and ear bud
    • Organizer section: general access area, zippered pocket, cell phone pouch, key fob & pen holders
    • Main section
    • Cavernous section: large open area with mesh pocket holds papers, cables and other misc items
    • Expandable padded laptop area accommodates high capacity batteries

Specifications:

  • Color & Exterior Material: Black with blue and grey accents; 1680D Ballistic Polyester & 600D Polyester Ripstop
  • Device Capacity: 12” w X 1.5” d X 11”h
  • Exterior Dimensions: 12.5" w X 9” d X  18”h
  • Weight: 3 lbs
  • One-year standard limited warranty


Specifications:
  • Screen Size Compatibility : 16 inch and under

  • Toshiba 16-inch Extreme Plus Backpack - Black & Blue - Write a Review Close  Close