Please wait...action in progress.
Toshiba Jacket Cover for Excite™ 7.7 Tablet, Black
Images
IMAGES
 »

Toshiba Jacket Cover for Excite™ 7.7 Tablet, Black

Part Number: PA1508U-1TJC
Be the first to write a review

 
List Price:
$39.99
Instant Savings:
-$8.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $31.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/02/2015.
Learn More
Toshiba Jacket Cover for Excite™ 7.7 Tablet, Black Toshiba Jacket Cover for Excite™ 7.7 Tablet, Black
$31.99 In stock
Product description: The Toshiba Jacket Cover for the Excite 7.7 tablet looks great and adds almost no weight to the tablet itself. The simple lightweight design keeps you highly mobile as you browse, play and multitask. The unique rubberized inner lining keeps your Toshiba Excite 7.7 tablet safe and snug, while protecting your screen from dings and scratches while you’re out and about.
 

The Toshiba Jacket Cover for the Excite™ 7.7 tablet looks great and adds almost no weight to the tablet itself. The simple lightweight design keeps you highly mobile as you browse, play and multitask. The unique rubberized inner lining keeps your Toshiba Excite™ 7.7 tablet safe and snug, while protecting your screen from dings and scratches while you're out and about.

Get comfortable, look good, the Excite™ 7.7 Jacket Cover helps you find just the right viewing angle regardless of your location. Whether you're on a plane, at your desk or on the couch, it provides the ultimate flexibility enabling you to adjust your tablet position for a large variety of viewing and typing angles. Perfect for reading, surfing the web, doing email or enjoying your favorite digital content on the go.

Best yet, the custom-fitted case gives you full access to all controls, speakers, features and ports (such as micro HD, micro USB and SD card slot) so you'll never miss a beat.

Features:

  • Custom design to fit Toshiba Excite™ 7.7 tablet PC
  • Thin lightweight elegant design
  • Flexible cover can be adjusted for multiple viewing angles
  • Rubber edge securely holds tablet

Specifications:

  • Material & Color: PVC Leather; Black
  • Dimensions & Weight: 8.4” W x 5.6” H x 0.2” D; 5.6 oz
  • Compatibility: Compatible with Toshiba Excite™ 7.7 Tablet PC
  • RoHS compliant
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 7 inch and under

  • Toshiba Jacket Cover for Excite™ 7.7 Tablet, Black - Write a Review Close  Close