Please wait...action in progress.
Toshiba Convertible Sleeve for Excite™ 10 and 10 LE Tablets - Black Suede
Images
IMAGES
 »

Toshiba Convertible Sleeve for Excite™ 10 and 10 LE Tablets - Black Suede

Part Number: PA1509U-1TCS
Be the first to write a review

 
List Price:
$49.99
Instant Savings:
-$10.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $39.99
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Toshiba Convertible Sleeve for Excite™ 10 and 10 LE Tablets - Black Suede Toshiba Convertible Sleeve for Excite™ 10 and 10 LE Tablets - Black Suede
$39.99 In stock
Product description: The custom-design Toshiba Convertible Sleeve offers both increased productivity and protection to your 10-inch Excite 10 and 10LE Tablet PC. Not only will the sleek protective envelope case secure your tablet when close, the unique flap magnets let you convert the sleeve into a stand—helping you find just the right viewing and typing angle in both horizontal and vertical positions. Perfect for reading, surfing the web, doing email or enjoying your favorite digital content while you’re out and about.
 

Excite™ 10 and Excite™ 10 LE only (not compatible with Excite™ 10 SE model)

The custom-design Toshiba Convertible Sleeve offers both increased productivity and protection to your 10” Excite™ Tablet PC. Not only will the sleek protective envelope case secure your tablet when close, the unique flap magnets let you convert the sleeve into a stand—helping you find just the right viewing and typing angle in both horizontal and vertical positions. Perfect for reading, surfing the web, doing email or enjoying your favorite digital content while you’re out and about.

The sleeve’s elegant, streamlined design looks great without adding weight or bulk to your tablet—keeping you highly mobile as you browse, play and multi-task. A built-in pen holder offers added convenience. Best yet, the custom-fitted case is designed exclusively for Toshiba Excite tablets—so you’re guaranteed a perfect fit and quality workmanship every time.

Features:

  • Custom design for Toshiba 10-inch Excite™ 10 and 10 LE tablet PC
  • Elegant, stream-line design looks great without adding bulk
  • Sleeve fully closed to secure and protect tablet
  • Unique flap magnets enable case to convert into adjustable stand for viewing in either landscape or portrait mode
  • Built-in pen holder

Specifications:

  • Material & Color: PVC Leather; Black
  • Dimensions & Weight: 7.4 W x 11” L x 0.6” D; 8.2 oz
  • Compatibility: Compatible with Toshiba 10-inch Excite™ 10 and 10 LE Tablet PC
  • RoHS compliant
  • One-year limited warranty

Note: This Sleeve Case is custom-designed to fit Excite 10 and Excite 10LE Tablets. It may feel tight at first, however after a few uses the tablet should slide out easily.



Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Toshiba Convertible Sleeve for Excite™ 10 and 10 LE Tablets - Black Suede - Write a Review Close  Close