Please wait...action in progress.
Toshiba Silicone Case for Excite™ 10 Tablet  PC -  Black
Images
IMAGES
 »

Toshiba Silicone Case for Excite™ 10 Tablet PC - Black

Part Number: PA1514U-1TSB
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$4.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Offer expires 3/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/02/2015.
Learn More
Toshiba Silicone Case for Excite™ 10 Tablet PC - Black Toshiba Silicone Case for Excite™ 10 Tablet  PC -  Black
$15.99 In stock
Product description: Protect your Toshiba Excite 10 Tablet with the custom-design Silicone Sleeve Case by Toshiba. This case is made of premium-grade 2.5mm silicone to help preventing scratches, chips and dirt to your tablet PC. The textured surface also helps improving grip, both in your hands and on an unstable surface such as a car dashboard.
 

Excite™ 10 only (not compatible with Excite™ 10 LE and 10 SE models)

Protect your Toshiba Excite™ 10 Tablet with the custom-design Silicone Sleeve Case by Toshiba. This case is made of premium-grade 2.5mm silicone to help preventing scratches, chips and dirt to your tablet PC. The textured surface also helps improving grip, both in your hands and on an unstable surface such as a car dashboard.

The custom-fitted case gives you full access to all controls, speakers, features and ports, such as Micro HD, micro USB and full-size SD card slot—so you’ll never miss a beat.

Features:

  • Custom-design to fit Excite™ 10 Tablet with access to all buttons and ports
  • Premium grade silicon for added-protection to your tablet
  • Easy grip texture for easy transportation

Specifications:

  • Dimensions & Weight: 10.3” x 7.2” x 0.5” (LxWxD); 5.4 oz
  • Materials & Color: Silicone; Black
  • Compatibility: Compatible with Toshiba Excite™ 10 Tablet PC
  • RoHS compliant
  • In the box: One Toshiba Silicone Case and warranty leaflet
  • One-year limited warranty

Toshiba Silicone Case for Excite™ 10 Tablet PC - Black - Write a Review Close  Close