Please wait...action in progress.
Toshiba 120-Watt Global AC Adapter
Images
IMAGES
 »

Toshiba 120-Watt Global AC Adapter

Part Number: PA3336U-2ACA
Average Customer Rating: 
Read 12 reviews  /  Write a review

 
List Price:
$99.99
Instant Savings:
-$20.01

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $79.98
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/30/2015.
Learn More
Toshiba 120-Watt Global AC Adapter Toshiba 120-Watt Global AC Adapter
Rated 1.8462/5 based on 12 customer reviews
$79.98 In stock
Product description: Visit Toshiba Direct for a Toshiba 120-Watt Global AC Adapter and see the entire collection of Computer Power Adapters.
 

This AC Adapter is the direct replacement for Toshiba 120W Global AC Adapters (Mfr. Part#: PA3290U-1ACA and PA3336U-1ACA) and Toshiba 90W Global AC Adapter (PA3165U-1ACA)

This Toshiba Global AC Adapter is a 120-watt external AC adapter designed to work with select Toshiba Satellite series notebook computers (see full compatibility below). Use as either a spare or replacement AC Adapter. It has been tested and certified by Toshiba and meets or exceeds the specifications of the original AC adapter that came with your PC.

The AC adapter powers your notebook computer via power outlet connection and lets you operate your computer as needed and recharges your notebook's batteries. A converter tip is included to be used with selected notebook models (see full compatibility below). Simply attach the converter to the AC Adapter's connector.

Stop weighing yourself down between office and home, get extra AC adapters to be kept at home, in the office or in your traveling bag.

Specifications:
  • Power: 100-240V/ 50-60Hz Frequency (Universal) input voltage; 19V -- 6.3A output
  • Dimensions: 5.8" x 2.5" x 1.4"
  • Weight: 1.37 lb
  • Compatible with Toshiba Satellite A60, A65, A70, A75, P25, P30 (except P30-S701TD) and P35 series; a converter tip is included to be used with these notebook models: Satellite 1110, 1135, 1900, 1905, 1955, 2435, A35, P10, P15 series
  • RoHS compliant
  • AC Power Adapter and a converter tip included
  • One year limited warranty

Toshiba 120-Watt Global AC Adapter - Write a Review Close  Close