Please wait...action in progress.
Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys
Images
IMAGES
 »

Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys

Part Number: PA3777U-1ETB
Be the first to write a review

 
List Price:
$29.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $29.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/29/2015.
Learn More
Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys
$29.99 In stock
Product description: Tired of feeling cramped when you work on your laptop? Now you can increase comfort and productivity by adding a full-size keyboard to your workstation. This Toshiba full-sized Slim USB keyboard features hot-keys which give you one-touch access to frequent used functions including: Windows Start button, pull-down menu, internet browser, email client, favorite search engine, volume up/down and mute/play. Stretch out and enjoy the standard QWERTY keyboard with separate directional keys and a 17-key numeric keypad. Keyboard features high-quality data markings to ensure the symbols and letters won't wear off over the life of the product.
 

Tired of feeling cramped when you work on your laptop? Now you can increase comfort and productivity by adding a full-size keyboard to your workstation. This Toshiba full-sized Slim USB keyboard features hot-keys which give you one-touch access to frequent used functions including: Windows® Start button, pull-down menu, internet browser, email client, favorite search engine, volume up/down and mute/play. Stretch out and enjoy the standard QWERTY keyboard with separate directional keys and a 17-key numeric keypad. Keyboard features high-quality data markings to ensure the symbols and letters won't wear off over the life of the product.

This slim keyboard is ideal for use with all port replicators, USB hubs and docking devices for desktops, laptops and Tablets. Quality construction and true plug-and-play connectivity make this slim keyboard exceptional. The height adjustable feet gives you the right angle for comfortable typing. Complete your workstation with a Toshiba mouse – PA3678U-1ETS (wired) or PA3844U-1ETB (wireless).

Features:

  • Full-size desktop keyboard provides comfort, flexibility, and durability
  • Includes 17-key numeric keypad and separate directional keys
  • Ultra-slim, ultra-stylish design, make your computing experience more enjoyable
  • High-quality data markings prevents fading or wearing of letters and symbols
  • Slim, stylish design to match Web PCs and LCD monitor
  • Premium Scissor style key structure
  • Lets you use Windows® "Start" and pull-down menu hot keys
  • Hot keys for quick access to Internet, email and search
  • Connects to your computer or docking device through the USB port
  • Includes volume up, down, mute, and play button
  • USB for true plug and play

Specifications:

  • Dimensions & Weight: 17.20” W x 6.7” L x 1.1” H; 1.7 lbs
  • Number of Key:
    • 109 Keys:
      • 88-key QWERTY format
      • 4 directional keys
      • 17-key Numeric keypad
    • 3 Hot Keys:
      • Email & Internet keys: WWW home, Search, E-Mail
      • Multimedia keys: Mute, Play, Volume Down, Volume Up
  • Cable length: 4.92 feet
  • Interface: USB 2.0 & 1.1
  • Switch type: Scissors
  • Safety Approval: FCC class B & CE
  • Compatible with any laptop or desktop with a USB port
  • In the box: One Toshiba USB Keyboard and documentation
  • One-year limited warranty

Note: This product replaces WK-7380



Specifications:
  • Connectivity : Wired

  • Toshiba Ultra-Slim Full-Size Keyboard with Hot Keys - Write a Review Close  Close