Please wait...action in progress.
Toshiba Nano Wireless RF Optical Mouse, Gloss Black
Images
IMAGES
 »

Toshiba Nano Wireless RF Optical Mouse, Gloss Black

Part Number: PA3844U-1ETB
Average Customer Rating: 
Read 8 reviews  /  Write a review

 
List Price:
$34.99
Instant Savings:
-$10.50

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $24.49
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba Nano Wireless RF Optical Mouse, Gloss Black Toshiba Nano Wireless RF Optical Mouse, Gloss Black
Rated 3.75/5 based on 8 customer reviews
$24.49 In stock
Product description: The stylish Toshiba Nano Wireless Optical Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a tiny nano receiver, convenient scroll wheel and programmable buttons in an updated design that offers comfort for extended use. It also includes a low battery indicator to prevent those unpleasant surprises should the battery need replacement.
 

The stylish Toshiba Nano Wireless Optical Mouse gives you precise cursor movement and accuracy without the wires. This mouse features a tiny nano receiver, convenient scroll wheel and programmable buttons in an updated design that offers comfort for extended use. It also includes a low battery indicator to prevent those unpleasant surprises should the battery need replacement.

The Toshiba Nano Wireless Optical Mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance. Experience dependable accuracy with smooth cursor action by using the1600 DPI resolution or slow down the action and select 1200 DPI. The Nano receiver is small enough to be left in the USB port and uses wireless RF technology to connect to your computer. For added convenience, the Nano receiver can also be stored inside the mouse when not in use. Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design. Everything you need is included in the package (USB Nano Receiver & batteries) to give you an easy start.

Features:

  • 1600/1200 programmable DPI optical sensor
  • Nano receiver is small enough to be left in the USB port or stored easily inside the mouse when not in use
  • Arched shape provides support for your hand in a natural, comfortable position
  • Convenient scroll wheel and programmable buttons
  • Precise cursor movement and accuracy without the wires
  • Low battery indicator
  • Symmetrical shape lets you use either the right or left hand
  • Push-push technology to store or eject the nano receiver from the bottom of the mouse

Specifications:

  • Technology: Wireless RF optical mouse with tilt-wheel functionality
  • Interface: Wireless RF 2.4 GHz (Radio Frequency)
  • Connection: USB (1.1/2.0) Nano Receiver
  • 3-Buttons: Left, Right, Scroll-wheel
  • Resolution & Range: Up to 1600 dpi; up to 33 feet
  • Dimension & Weight: 3.8" L X 2.4" W X 1.4" H (Mouse)/ 0.75” L X 0.5” W X 0.2” H (receiver); 2.3 oz (mouse without batteries)/ 0.6 oz (receiver)
  • Color & Material: Gloss Black; ABS
  • System requirements: Any PC with a USB port and Windows OS
  • Environmental: RoHS compliant, PET
  • In the box: One Toshiba Wireless Optical Mouse, USB Nano Receiver, 2 AAA Batteries and documentations
  • One-year standard limited warranty


Specifications:
  • Connectivity : Wireless

  • Toshiba Nano Wireless RF Optical Mouse, Gloss Black - Write a Review Close  Close