Please wait...action in progress.
Toshiba 6-Cell Replacement Li-Ion Battery Pack for Toshiba Thrive™ 10” Tablet
Images
IMAGES
 »

Toshiba 6-Cell Replacement Li-Ion Battery Pack for Toshiba Thrive™ 10” Tablet

Part Number: PA3884U-1BRR
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$29.99
Instant Savings:
-$12.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $17.99
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/02/2014.
Learn More
Toshiba 6-Cell Replacement Li-Ion Battery Pack for Toshiba Thrive™ 10” Tablet Toshiba 6-Cell Replacement Li-Ion Battery Pack for Toshiba Thrive™ 10” Tablet
Rated 3.6667/5 based on 3 customer reviews
$17.99
Product description: Toshiba 6-Cell Replacement Li-Ion Battery Pack (for Toshiba Thrive 10-inch Tablet). Increase your freedom and boost your mobile productivity with the Toshiba Tablet Battery Pack. Use it as an additional battery to increase your "tablet-time" or replace the original that came with your tablet. Unlike other tablets, the Toshiba tablet battery is user-replaceable - no need to send it back to the manufacturer to be replaced. Simply remove the back cover and switch it out in seconds. While plugged in, the tablet can charge the rechargeable Lithium Ion battery up to 90% capacity in as little as an hour and a half*.
 
Detailed Product SpecificationsDetailed Product Specifications PDF

Increase your freedom and boost your mobile productivity with the Toshiba Tablet Battery Pack. Use it as an additional battery to increase your ‘tablet-time’ or replace the original that came with your tablet. Unlike other tablets, the Toshiba tablet battery is user-replaceable - no need to send it back to the manufacturer to be replaced. Simply remove the back cover and switch it out in seconds. While plugged in, the tablet can charge the rechargeable Lithium Ion battery up to 90% capacity in as little as an hour and a half*.

This battery pack meets or exceeds the specifications of the original battery that came with your tablet and interfaces with the Toshiba Power Saver Utility on the tablet which features a charge indicator to help you monitor the available power.

Features:

  • User replaceable; snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba tablet.
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for watching movies, listening to music or web browsing.

Specifications:

  • Capacity: 10.8V ≈ 23 Wh
  • No. of Battery Cell: 6
  • Dimension & Weight: 5.5" x 5.2" x 0.2”; 0.4 lb
  • Color: White
  • RoHS compatible
  • Compatibility: Compatible with Toshiba 10” Thrive Tablet
  • In the box: One Toshiba Battery Pack, Safety Instruction manual, CE declaration (EU), WEEE Statement (EU), information Sheet (Canada & Korea) and warranty booklet (US)
  • One-year limited warranty

*Recharge time varies depending on usage. Time stated is estimated with Tablet turned off. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.



Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Toshiba 6-Cell Replacement Li-Ion Battery Pack for Toshiba Thrive™ 10” Tablet - Write a Review Close  Close