Please wait...action in progress.
Toshiba 65-Watt Global AC Adapter

Toshiba 65-Watt Global AC Adapter

Part Number: PA3917U-1ACA
Be the first to write a review

 
List Price:
$69.99
Instant Savings:
-$17.50

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $52.49
Offer expires 4/21/14
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/21/2014.
Learn More
Toshiba 65-Watt Global AC Adapter Toshiba 65-Watt Global AC Adapter
$52.49 In stock
Product description: Toshiba 65-Watt Global AC Adapter
 

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook.

The universal 100/240V power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:
  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with the notebook
  • Energy Star 2.0 rated
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Power: 100-240V/ 50-60Hz Frequency (Universal) input voltage; 19V -- 3.42A output voltage
  • Dimension & Weight: 4.1" W x 1.9" D x 1.9" H; 0.56 lb
  • DC-IN plug: Single barrel
  • AC Power Cable: Two-prong type, 6.5 feet long with Velcro cord management
  • Environmental: RoHS compatible, Energy Star 2.0
  • Compatibility: Compatible with Toshiba libretto W100 and W105 series; Satellite 1000, 1005, 1100, 1105, 1200, 3000, 3005, A80, A85, A110, C50, C50D, C50t, C55, C55D, C55Dt, C55t, C70, C70D, C75, C75D, E55, E55D, E55Dt, E55t, E205-S1904, E305, L10, L15, L20, L25, L35, L45-S2xxx, L45-S4xxx, L45t, L50, L50D, L50t, L55, L55D, L55t, L70, L70D, L75, L75D, L955, L955D, M30X, M35X, M40, M45-S1xx, M45-S1xxx, M55-S1xxx (except -S135x), M105-S1xxx, M115-S1xxx, P50, P50t, P55, P55t, P840t, P845t, S40, S40t, S50, S55, S55t, S70, S75, S75D, S75t, S955, S955D,T210D, T215D, T230, T235, T235D, U840, U845, U845t, U845W and U945 series; Portégé R700, R705, R830, R835, R930, R935, Z830, Z835, Z930 and Z935 series; Tecra L2 series portable computers; and Toshiba dynadock U3.0 Universal Docking Station (Part#: PA3927U-1PRP)
  • In the box: One Toshiba Universal AC Adapter, power cord and user's manual
  • One-year limited warranty

Note: This AC Adapter is the direct replacement for Toshiba 60W AC Adapter (Part#: PA3097U-1ACA) and Toshiba 65W Global AC Adapter (Part#: PA3396U-1ACA, PA3467U-1ACA and PA3714U-1ACA).


Toshiba 65-Watt Global AC Adapter - Write a Review Close  Close