Please wait...action in progress.
Toshiba Touchscreen Pen (for Tablets & Capacitive Touch Devices) – Black
Images
IMAGES
 »

Toshiba Touchscreen Pen (for Tablets & Capacitive Touch Devices) – Black

Part Number: PA3947U-1EAB
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$14.99
See Savings in Cart »
-$0.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.99
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 05/22/2015.
Learn More
Toshiba Touchscreen Pen (for Tablets & Capacitive Touch Devices) – Black Toshiba Touchscreen Pen (for Tablets & Capacitive Touch Devices) – Black
Rated 3.0/5 based on 3 customer reviews
$14.99 In stock
Product description: Toshiba Tablet Capacitive Touchscreen Pen - Black. The Toshiba Capacitive Touchscreen Pen is fully compatible with the Toshiba Tablet or any capacitive touch panel device. The Touchscreen Pen is a comfortable 4.3-inches long and .35-inches wide for a natural feel. Hold it like you would your favorite pen to navigate your tablet with ease and accuracy.
 
Detailed Product SpecificationsDetailed Product Specifications PDF

The Toshiba Capacitive Touchscreen Pen is fully compatible with the Toshiba Tablet or any capacitive touch panel devices, such as smart phone, laptop or desktop computers. The Touchscreen Pen is a comfortable 4.3” long and .35” inches wide for a natural feel. Hold it like you would your favorite pen to navigate your tablet with ease and accuracy.

The soft rubber pointer glides smoothly and keeps your screen clean of dirty fingers, smudges and scratches. A sleek anodized black design with chrome trim and clip finish adds a stylish edge.

Features:

  • Increases touch screen navigation accuracy with comfort
  • Helps keep the screen clean from fingerprints and smudges
  • Durable rubber tip will not scratch the tablet screen
  • Round stylus rubber pointer
  • Soft tip glides smoothly
  • Increase typing comfort, accuracy and efficiency
  • Comfortable grip and lightweight design
  • Convenient size for easy carry

Specifications:

  • Dimensions & Weight: 0.35” Diameter x 4.3” L; 0.56 oz
  • Color: Black
  • Materials: soft silicon rubber (tip); anodized black (body); chrome coating over ABS clip (tail)
  • RoHS compliant
  • Compatibility: Compatible with Toshiba Thrive™ and Excite™ Tablets or any device with capacitive touch panel
  • In the box: One Toshiba Capacitive Touchscreen Pen

Toshiba Touchscreen Pen (for Tablets & Capacitive Touch Devices) – Black - Write a Review Close  Close