Please wait...action in progress.
Toshiba 10W Global AC Adapter (for Excite™ 10 SE, Excite™ Pure and Encore Tablet PC series)
Images
IMAGES
 »

Toshiba 10W Global AC Adapter (for Excite™ 10 SE, Excite™ Pure and Encore Tablet PC series)

Part Number: PA3996U-2ACA
Be the first to write a review

 
List Price:
$29.99
Instant Savings:
-$9.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $20.99
Offer expires 7/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 07/07/2015.
Learn More
Toshiba 10W Global AC Adapter (for Excite™ 10 SE, Excite™ Pure and Encore Tablet PC series) Toshiba 10W Global AC Adapter (for Excite™ 10 SE, Excite™ Pure and Encore Tablet PC series)
$20.99 In stock
Product description: A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. The detachable USB Cable allows you to charge your tablet through the USB Port on your laptop and enables you to keep your battery fully charged when you really need it most on the road.
 

Excite™ 10 SE, Excite™ Pure and Encore™ only (not compatible with Excite™ 10, Excite™ 10 LE, Excite™ Write or Excite™ Pro models)

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. The detachable USB Cable allows you to charge your tablet through the USB Port* on your laptop and enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with the Toshiba Excite™ 10 SE, Excite™ Pure and Encore™ Tablets. The universal 100/240V power input enables you to use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure. The detachable USB cable allows you to charge your tablet through a USB port on your laptop.

Features:

  • Use as a spare or replacement power charger for your Toshiba Excite™ 10 SE, Excite™ Pure or Encore™ Tablet
  • Detachable USB cable allows you to charge your tablet through the USB port* on your laptop
  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with the tablet
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs

Specifications:

  • Dimension & Weight: 1.1" W x 2.2” H x 2.5" D; 0.2 lb (with power cord)
  • Power: 100-240V/ 50-60Hz Frequency (Universal) Input voltage; DC 5.35V x 2.0A (10 Watts) Output
  • DC-IN plug: Flat Pin
  • AC Power Cable: Two-prong wall plug, USB cable length approximately 5.1 feet long
  • Certifications: UL, NOM & Energy Star 5.0
  • RoHS compliant
  • Compatibility: Compatible with Toshiba Excite™ 10 SE, Excite™ Pure and Encore™ Tablets
  • In the box: One Toshiba 10W AC Adapter, USB to Micro USB Cable and warranty sheet
  • One-year limited warranty

*Charging the tablet through the USB port on your computer will take significantly longer.


Toshiba 10W Global AC Adapter (for Excite™ 10 SE, Excite™ Pure and Encore Tablet PC series) - Write a Review Close  Close