Please wait...action in progress.
Toshiba USB Charging Cable (for Excite™ 10 SE, Excite™ Pure & Encore™ Tablet PC series)
Images
IMAGES
 »

Toshiba USB Charging Cable (for Excite™ 10 SE, Excite™ Pure & Encore™ Tablet PC series)

Part Number: PA3996U-2CAB
Be the first to write a review

 
List Price:
$17.99
Instant Savings:
-$3.60

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $14.39
Offer expires 4/6/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 03/31/2015.
Learn More
Toshiba USB Charging Cable (for Excite™ 10 SE, Excite™ Pure & Encore™ Tablet PC series) Toshiba USB Charging Cable (for Excite™ 10 SE, Excite™ Pure & Encore™ Tablet PC series)
$14.39 In stock
Product description: A USB Charging Cable in the car, at home and/or at work makes power access convenient and tailored to your needs. The Toshiba USB Charging Cable allows you to charge your tablet through the USB Port* on your laptop and enables you to keep your Tablet’s battery fully charged when you really need it most on the road.
 

Excite™ 10 SE, Excite™ Pure and Encore™ only (not compatible with Excite™ 10, Excite™ 10 LE, Excite™ Write and Excite™ Pro models)

A USB Charging Cable in the car, at home and/or at work makes power access convenient and tailored to your needs. The Toshiba USB Charging Cable allows you to charge your tablet through the USB Port* on your laptop and enables you to keep your Tablet’s battery fully charged when you really need it most on the road.

This Toshiba USB Charging Cable can be used with the Toshiba Excite™ 10 SE, Excite™ Pure and Encore™ Tablets. It enables you to use your tablet around the world for whatever country you are traveling to for business or pleasure.

Features:

  • Use as a spare or replacement charging cable for your Toshiba Excite™ 10 SE, Excite™ Pure and Encore™ Tablets or AC Adapter
  • Allow you to charge your tablet through the USB port* on your laptop
  • Meets or exceeds the specifications of the cable came with tablet’s AC charger
  • Spare cable at home, work and for travel make power access convenient and tailored to your needs.

Specifications:

  • Cable length & Weight: Approximately 5 ft; 0.1 lb
  • DC-IN Plug: Micro USB
  • RoHS compliant
  • Compatibility: Compatible with Toshiba Excite™ 10 SE, Excite™ Pure and Encore™ Tablet series
  • In the box: One Toshiba USB Cable & Warranty Booklet
  • One-year limited warranty

*Charging the tablet through the USB port on your computer will take significantly longer.


Toshiba USB Charging Cable (for Excite™ 10 SE, Excite™ Pure & Encore™ Tablet PC series) - Write a Review Close  Close