Please wait...action in progress.
Toshiba Slim Sleeve for 7-inch Thrive™ Tablet series
Images
IMAGES
 »

Toshiba Slim Sleeve for 7-inch Thrive™ Tablet series

Part Number: PA5006U-1EAB
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$4.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/30/2015.
Learn More
Toshiba Slim Sleeve for 7-inch Thrive™ Tablet series Toshiba Slim Sleeve for 7-inch Thrive™ Tablet series
$15.99 In stock
Product description: Look good while helping to protect you electronic device with the Toshiba Slim Sleeve case, custom-design for Toshiba 7¢€ Thrive Tablet. This super slim case fits most portable devices with screens up to 7¢€ and the handy pull-tab helps lift the device out of the case quickly and easily. It is small enough to easily fit into your purse, briefcase or carrying case for added protection and convenience.
 

Look good while helping to protect you electronic device with the Toshiba Slim Sleeve case, custom-design for Toshiba 7” Thrive™ Tablet. This super slim case fits most portable devices with screens up to 7” and the handy pull-tab helps lift the device out of the case quickly and easily. It is small enough to easily fit into your purse, briefcase or carrying case for added protection and convenience.

Features:

  • Elegant design for custom-fit 7” Thrive tablet and can fit most 7” mobile devices
  • Protect your 7” Thrive Tablet with easy transportation
  • Super slim padded sleeve at only 0.4-inch
  • Convenient pull-tab on back helps lift device out of the case quickly
  • Soft microfiber interior

Specifications:

  • Material & Color: Simulated Leather(polyurethane) with microfiber interior; Black
  • Dimensions & Weight: 5.9” W x 8.2” H x 0.4” D; 3.3 oz
  • Compatibility: Toshiba 7” Thrive Tablet series & most 7” mobile devices
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 7 inch and under

  • Toshiba Slim Sleeve for 7-inch Thrive™ Tablet series - Write a Review Close  Close