Please wait...action in progress.
Toshiba Neoprene Sport  for 10” Thrive and 10” Excite Tablet series
Images
IMAGES
 »

Toshiba Neoprene Sport for 10” Thrive and 10” Excite Tablet series

Part Number: PA5007U-1EAB
Be the first to write a review

 
List Price:
$19.99
Instant Savings:
-$4.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Total Price: $15.99
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 02/03/2015.
Learn More
Toshiba Neoprene Sport for 10” Thrive and 10” Excite Tablet series Toshiba Neoprene Sport  for 10” Thrive and 10” Excite Tablet series
$15.99 In stock
Product description: The Toshiba Neoprene Sport is a high quality, neoprene case to protect your electronic device from the everyday bumps and grinds. It fits most mobile devices with screens up to 10”. The gender-neutral design comes with a detachable hand-strap to add just the right touch for your personal preference. It is small enough to easily fit into your purse, backpack or carrying case for convenience and added protection.
 

For use with 10-inch Excite™ tablets

The Toshiba Neoprene Sport is a high quality, neoprene case to protect your electronic device from the everyday bumps and grinds. It fits most mobile devices with screens up to 10”. The gender-neutral design comes with a detachable hand-strap to add just the right touch for your personal preference. It is small enough to easily fit into your purse, backpack or carrying case for convenience and added protection.

Features:

  • Soft, durable water-resistant neoprene
  • Custom-fit for Toshiba 10” Thrive™, Excite™ 10, Excite™ 10 LE, Excite™ 10 SE, Excite™ Pure, Excite™ Pro and Excite™ Write tablets and can fit most 10” mobile devices
  • Detachable fashion hand-strap (approx. 8” long)
  • Gender-neutral design
  • Protect your Tablet with easy transportation

Specifications:

  • Material & Color: Neoprene; Black
  • Dimensions & Weight: 11.7” W x7.7” H x 0.4” D; 4 oz
  • Compatibility: Toshiba 10” Thrive, Excite 10, Excite 10 SE, Excite 10 LE, Excite Pure, Excite Pro and Excite Write Tablet series & most 10”-screen mobile devices
  • RoHS compliant
  • One-year limited warranty


Specifications:
  • Screen Size Compatibility : 10.1 inch and under

  • Toshiba Neoprene Sport for 10” Thrive and 10” Excite Tablet series - Write a Review Close  Close