Please wait...action in progress.
Toshiba 45-Watt Slimline Global AC Adapter
Images
IMAGES
 »

Toshiba 45-Watt Slimline Global AC Adapter

Part Number: PA5044U-1ACA
Average Customer Rating: 
Read 1 review  /  Write a review

 
List Price:
$49.99
Instant Savings:
-$7.50

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $42.49
Offer expires 2/2/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 01/28/2015.
Learn More
Toshiba 45-Watt Slimline Global AC Adapter Toshiba 45-Watt Slimline Global AC Adapter
Rated 1.0/5 based on 1 customer reviews
$42.49 In stock
Product description: A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.
 

A second AC adapter makes power access convenient wherever you go.  Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:

  • Can be used around the world with the appropriate plug adapter
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters make power access convenient at home and/or at work
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management

Specifications:

  • Power:
    • Input: 100-240V/ 50-60Hz Frequency (Universal)
    • Output: DC 19V -- 2.37A
  • CD-IN plug: single barrel
  • Dimension & Weight: 3.28" W x 1.4" H x 1.0" D; 5.4 oz (w/o power cord)
  • AC Power Cable: Two-prong type, 6 feet long with Velcro cord management
  • Environmental: RoHS compatible
  • Compatibility: Compatible with Toshiba KIRAbook ultrabook series; libretto W100 and W105 series; Satellite C50, C50D, C50t, C55, C55D, C55Dt, C55t, C70, C70D, C75, C75D, E45t, E55, E55D, E55Dt, E55t, L40, L45t, L50, L50D, L50t, L55, L55D, L55t, L70, L70D, L75, L75D, L955, L955D, P50, P50t, P55, P55t, P840t, P845t, S40, S40t, S50, S55, S55t, S70, S75, S75D, S75t, S955, S955D,T210D, T215D, T230, T235, T235D, U840, U845, U845t & U845W series; Portégé Z830, Z835, Z930 and Z935 series portable computers; Toshiba dynadock V3.0 (Part#: PA5082U-1PRP) and U3.0 Universal Docking Station (Part#: PA3927U-1PRP)
  • In the box: Toshiba Global AC Adapter, US power cord and documentations.
  • One-year limited warranty

Notes:
1.
This is the direct replacement for Toshiba 45W Global AC Adapter (Part#: PA3822U-1ACA)


Toshiba 45-Watt Slimline Global AC Adapter - Write a Review Close  Close