Please wait...action in progress.
Toshiba  45-Watt Global AC Adapter

Toshiba 45-Watt Global AC Adapter

Part Number: PA5072U-1ACA
Average Customer Rating: 
Read 3 reviews  /  Write a review

 
List Price:
$49.99
Instant Savings:
-$7.50

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Offer Expiration Date

This price is a limited-time offer and will expire on the date specified.

Please place your order before the expiration date to take advantage of this offer.

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Toshiba Recommends:
Toshiba Zippered Cable Pouch Secure your cords and cables! +$7.99
Total Price: $42.49
Offer expires 4/27/15
Questions? Call us at 800-316-0920
Estimated Ship Date from Toshiba is 04/28/2015.
Learn More
Toshiba 45-Watt Global AC Adapter Toshiba  45-Watt Global AC Adapter
Rated 2.6667/5 based on 3 customer reviews
$42.49 In stock
Product description: Toshiba 45W Global AC Adapter
 

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba Ultrabooks™ and 10-inch Thrive™ Tablet PC Series, Thrive Tablet Multi Docks and Standard Docks. It meets or exceeds the specifications of the AC adapter that shipped with the Ultrabook and Thrive Tablets.

The universal 100/240 power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:
  • Can be used around the world with the appropriate plug adapter.
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop.
  • Spare adapters make power access convenient at home and/or at work.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Power:
    • Input: 100-240V/ 50-60Hz Frequency (Universal)
    • Output: DC 19V -- 2.37A
  • CD-IN plug: single barrel (4mm tip)
  • Dimension & Weight: 3.6" x 1.6" x 1.0"; 6 oz (w/o power cord)
  • AC Power Cable: Two-prong type, 6.5 feet long with Velcro cord management
  • Environmental: RoHS compatible
  • Compatibility: Compatible with Toshiba Satellite U925T series; PortégéZ10t series portable computers, 10” Thrive Tablet PC series, Thrive Tablet Multi-Dock and Tablet Standard Dock
  • In the box: Toshiba Global AC Adapter, US power cord and documentations.
  • One-year limited warranty

Note: This is the direct replacement for Toshiba 30W Global AC Adapter for 10” Thrive Tablet (Part #: PA3922U-1ARA)


Toshiba 45-Watt Global AC Adapter - Write a Review Close  Close